Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.1114 - £ 0.1159 Request the lead time here
M3
10.0 mm
Slotted Drive
£ 0.1204 - £ 0.1254 Request the lead time here
M3
25.0 mm
Slotted Drive
£ 0.1114 - £ 0.1159 Request the lead time here
M3
12.0 mm
Slotted Drive
£ 0.1114 - £ 0.1159 1447 In stock
M3
4.0 mm
Slotted Drive
£ 0.1173 - £ 0.1223 Request the lead time here
M4
20.0 mm
Slotted Drive
£ 0.18 - £ 0.1885 Request the lead time here
M5
20.0 mm
Slotted Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M6
10 mm
Slotted Drive
£ 0.4039 - £ 0.4209 Request the lead time here
M8
16.0 mm
Slotted Drive
£ 0.17 - £ 0.1771 Request the lead time here
M3
35.0 mm
Slotted Drive
10396742 £ 0.0289 - £ 0.0357 Request the lead time here
M2.5 x 0.45
5.0 mm
Slotted Drive
£ 0.1264 - £ 0.1291 Request the lead time here
M2.5 x 0.45
20.0 mm
Slotted Drive
£ 0.1715 - £ 0.1743 4469 In stock
M6
8.0 mm
Slotted Drive
£ 0.2026 - £ 0.2026 57934 In stock
M6
8.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 10.0 mm Nylon Natural

10400906

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 25.0 mm Nylon Natural

10400975

Price Range
£ 0.1254 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 12.0 mm Nylon Natural

10400920

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 4.0 mm Nylon Natural

10400845

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
1447 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 20.0 mm Nylon Black

10401101

Price Range
£ 0.1223 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M5 20.0 mm Nylon Black

10401224

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Black
Screw Slotted Drive M6 10 mm Nylon Black

10401347

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10 mm
  • Thread Size
    M6
  • Colour
    Black
Screw Slotted Drive M8 16.0 mm Nylon Black

10401507

Price Range
£ 0.4209 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M3 35.0 mm Nylon Natural

10400999

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10396742

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw Slotted Drive M2.5 x 0.45 20.0 mm Nylon 6/6 Black

10396780

Price Range
£ 0.1291 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Black
Screw Slotted Drive M6 8.0 mm Nylon 6/6 Natural

10039069

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
4469 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 8.0 mm PP Natural

10039083

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
57934 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Colour
    Natural