Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 1.8284 - £ 1.9135 Request the lead time here
M3
16.0 mm
Slotted Drive
£ 0.1131 - £ 0.1177 Request the lead time here
M4
16.0 mm
Slotted Drive
£ 0.9695 - £ 1.0092 Request the lead time here
M10
20.0 mm
Slotted Drive
£ 1.3423 - £ 1.399 Request the lead time here
M4
6.0 mm
Slotted Drive
£ 0.523 - £ 0.5457 Request the lead time here
M8
40.0 mm
Slotted Drive
£ 0.1114 - £ 0.1159 Request the lead time here
M3
10 mm
Slotted Drive
£ 2.9624 - £ 3.0758 Request the lead time here
M5
40.0 mm
Slotted Drive
£ 0.1114 - £ 0.1159 Request the lead time here
M3
6.0 mm
Slotted Drive
£ 0.1743 - £ 0.1814 Request the lead time here
M4
40.0 mm
Slotted Drive
£ 0.9312 - £ 0.9709 Request the lead time here
M8
70.0 mm
Slotted Drive
£ 0.1131 - £ 0.1177 Request the lead time here
M4
6.0 mm
Slotted Drive
£ 0.4422 - £ 0.4606 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.4833 - £ 0.5031 Request the lead time here
M8
30.0 mm
Slotted Drive
£ 0.1114 - £ 0.1159 1447 In stock
M3
4.0 mm
Slotted Drive
£ 1.9418 - £ 2.0269 Request the lead time here
M3
20.0 mm
Slotted Drive
£ 1.8284 - £ 1.9135 Request the lead time here
M4
30.0 mm
Slotted Drive
£ 2.9624 - £ 3.0758 Request the lead time here
M5
25.0 mm
Slotted Drive
£ 2.6789 - £ 2.7923 Request the lead time here
M6
10.0 mm
Slotted Drive
£ 3.7845 - £ 3.9404 Request the lead time here
M6
30.0 mm
Slotted Drive
£ 0.0949 - £ 0.0988 Request the lead time here
M4
30.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3x0.5 mm 16.0 mm PVDF Natural

10401644

Price Range
£ 1.9135 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon Natural

10401071

Price Range
£ 0.1177 - £ 0.1131

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10 20.0 mm Nylon Black

10401620

Price Range
£ 1.0092 - £ 0.9695

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black
Screw Slotted Drive M4x0.7 mm 6.0 mm PVDF Natural

10401668

Price Range
£ 1.399 - £ 1.3423

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm PA Natural

10401576

Price Range
£ 0.5457 - £ 0.523

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M3 10 mm Nylon Black

10400913

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M5x0.8 mm 40.0 mm PVDF Natural

10401750

Price Range
£ 3.0758 - £ 2.9624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon Natural

10400869

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 40.0 mm Nylon Natural

10401149

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M8 70.0 mm Nylon Natural

10401606

Price Range
£ 0.9709 - £ 0.9312

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Natural

10401019

Price Range
£ 0.1177 - £ 0.1131

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M8 20.0 mm Nylon Natural

10401514

Price Range
£ 0.4606 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M8 30.0 mm Nylon Natural

10401545

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M3 4.0 mm Nylon Natural

10400845

Price Range
£ 0.1159 - £ 0.1114

Stock Levels
1447 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 20.0 mm PVDF Natural

10401651

Price Range
£ 2.0269 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 30.0 mm PVDF Natural

10401699

Price Range
£ 1.9135 - £ 1.8284

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5x0.8 mm 25.0 mm PVDF Natural

10401736

Price Range
£ 3.0758 - £ 2.9624

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M6 10.0 mm PVDF Natural

10401774

Price Range
£ 2.7923 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M6 30.0 mm PVDF Natural

10401811

Price Range
£ 3.9404 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M4 30.0 mm PP Natural

10401859

Price Range
£ 0.0988 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural