Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
40.0 mm
Slotted Drive
£ 0.0365 - £ 0.0451 1000 In stock
M5 x 0.8
8.0 mm
Slotted Drive
£ 0.044 - £ 0.0543 Request the lead time here
M6 x 1.0
40.0 mm
Slotted Drive
£ 0.1696 - £ 0.2093 500 In stock
M8 x 1.25
35.0 mm
Slotted Drive
£ 0.0558 - £ 0.0689 Request the lead time here
M6 x 1.0
10.0 mm
Slotted Drive
£ 0.0573 - £ 0.0707 33000 In stock
M6 x 1.0
20.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 16000 In stock
M2.5 x 0.45
16.0 mm
Slotted Drive
£ 0.0289 - £ 0.0356 5000 In stock
M3 x 0.5
4.0 mm
Slotted Drive
£ 0.0494 - £ 0.061 4000 In stock
M5 x 0.8
30.0 mm
Slotted Drive
£ 0.0535 - £ 0.0661 Request the lead time here
M5 x 0.8
40.0 mm
Slotted Drive
£ 0.0319 - £ 0.0394 Request the lead time here
M4 x 0.7
6.0 mm
Slotted Drive
£ 0.031 - £ 0.0383 Request the lead time here
M3.5 x 0.6
10.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 Request the lead time here
M3 x 0.5
8.0 mm
Slotted Drive
£ 0.0304 - £ 0.0375 Request the lead time here
M3 x 0.5
20.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3.5 x 0.6
8.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 Request the lead time here
M3 x 0.5
25.0 mm
Slotted Drive
£ 0.039 - £ 0.0482 Request the lead time here
M5 x 0.8
20.0 mm
Slotted Drive
£ 0.0443 - £ 0.0547 Request the lead time here
M4 x 0.7
20.0 mm
Slotted Drive
£ 0.037 - £ 0.0457 Request the lead time here
M5 x 0.8
10.0 mm
Slotted Drive
£ 0.0502 - £ 0.062 5500 In stock
M5 x 0.8
35.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M4 x 0.7 40.0 mm Nylon 6/6 Natural

10397985

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Natural

10398463

Price Range
£ 0.0451 - £ 0.0365

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 40.0 mm Nylon 6/6 Natural

10399125

Price Range
£ 0.0543 - £ 0.044

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M8 x 1.25 35.0 mm Nylon 6/6 Natural

10399798

Price Range
£ 0.2093 - £ 0.1696

Stock Levels
500 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 10.0 mm Nylon 6/6 Natural

10399057

Price Range
£ 0.0689 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 20.0 mm Nylon 6/6 Natural

10399088

Price Range
£ 0.0707 - £ 0.0573

Stock Levels
33000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 16.0 mm Nylon 6/6 Natural

10396773

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 4.0 mm Nylon 6/6 Natural

10396902

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 30.0 mm Nylon 6/6 Natural

10398524

Price Range
£ 0.061 - £ 0.0494

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 40.0 mm Nylon 6/6 Natural

10398548

Price Range
£ 0.0661 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 6.0 mm Nylon 6/6 Natural

10397916

Price Range
£ 0.0394 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 10.0 mm Nylon 6/6 Natural

10397510

Price Range
£ 0.0383 - £ 0.031

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 8.0 mm Nylon 6/6 Natural

10396933

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 20.0 mm Nylon 6/6 Natural

10396971

Price Range
£ 0.0375 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 8.0 mm Nylon 6/6 Natural

10397503

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 25.0 mm Nylon 6/6 Natural

10396988

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 20.0 mm Nylon 6/6 Natural

10398500

Price Range
£ 0.0482 - £ 0.039

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Natural

10397961

Price Range
£ 0.0547 - £ 0.0443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 10.0 mm Nylon 6/6 Natural

10398470

Price Range
£ 0.0457 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw Slotted Drive M5 x 0.8 35.0 mm Nylon 6/6 Natural

10398531

Price Range
£ 0.062 - £ 0.0502

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural