These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.
It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M3 x 0.5
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.032 - £ 0.0395 | Request the lead time here |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0312 - £ 0.0385 | Request the lead time here |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.037 - £ 0.0457 | 9000 In stock |
M3 x 0.5
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2 x 0.4
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M2.5 x 0.45
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.0705 - £ 0.087 | 2000 In stock |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
| 10396742 | £ 0.0289 - £ 0.0357 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
Slotted Drive
|
|
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
M4 x 0.7
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.1363 - £ 0.1683 | Request the lead time here |
M6 x 1.0
|
2.756 in
70.0 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 13000 In stock |
M2
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | 32000 In stock |
M2
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0335 - £ 0.0414 | 1033 In stock |
M3
|
1.654 in
42.0 mm
|
Slotted Drive
|
||
| £ 0.0299 - £ 0.0369 | 10996 In stock |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | 24122 In stock |
M2.5
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | 20490 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | 2950 In stock |
M2 x 0.4
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue