Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
£ 0.0289 - £ 0.0357 1000 In stock
M3 x 0.5
5.0 mm
Slotted Drive
£ 0.032 - £ 0.0395 Request the lead time here
M3.5 x 0.6
25.0 mm
Slotted Drive
£ 0.0312 - £ 0.0385 Request the lead time here
M3.5 x 0.6
12.0 mm
Slotted Drive
£ 0.037 - £ 0.0457 9000 In stock
M3 x 0.5
30.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 18000 In stock
M2 x 0.4
10.0 mm
Slotted Drive
£ 0.0296 - £ 0.0366 4000 In stock
M2.5 x 0.45
10.0 mm
Slotted Drive
£ 0.0705 - £ 0.087 2000 In stock
M3.5 x 0.6
6.0 mm
Slotted Drive
10396742 £ 0.0289 - £ 0.0357 85000 In stock
M2.5 x 0.45
5.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 2000 In stock
M3.5 x 0.6
5.0 mm
Slotted Drive
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
25.0 mm
Slotted Drive
£ 0.1363 - £ 0.1683 Request the lead time here
M6 x 1.0
70.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 13000 In stock
M2
12.0 mm
Slotted Drive
£ 0.0288 - £ 0.0356 Request the lead time here
M2
4.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 32000 In stock
M2
25.0 mm
Slotted Drive
£ 0.0335 - £ 0.0414 1033 In stock
M3
42.0 mm
Slotted Drive
£ 0.0299 - £ 0.0369 10996 In stock
M2.5 x 0.45
12.0 mm
Slotted Drive
£ 0.0306 - £ 0.0378 24122 In stock
M2.5
25.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 20490 In stock
M2.5 x 0.45
8.0 mm
Slotted Drive
£ 0.0294 - £ 0.0362 19900 In stock
M2
8.0 mm
Slotted Drive
£ 0.0302 - £ 0.0373 2950 In stock
M2 x 0.4
16.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M3 x 0.5 5.0 mm Nylon 6/6 Natural

10396919

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 25.0 mm Nylon 6/6 Natural

10397558

Price Range
£ 0.0395 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 12.0 mm Nylon 6/6 Natural

10397527

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M3 x 0.5 30.0 mm Nylon 6/6 Natural

10396995

Price Range
£ 0.0457 - £ 0.037

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 10.0 mm Nylon 6/6 Natural

10396599

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 10.0 mm Nylon 6/6 Natural

10396766

Price Range
£ 0.0366 - £ 0.0296

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 6.0 mm Nylon 6/6 Natural

10397497

Price Range
£ 0.087 - £ 0.0705

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 5.0 mm Nylon 6/6 Natural

10396742

Price Range
£ 0.0357 - £ 0.0289

Stock Levels
85000 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M3.5 x 0.6 5.0 mm Nylon 6/6 Natural

10397480

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw Slotted Drive M4 x 0.7 25.0 mm Nylon 6/6 Natural

10397978

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw Slotted Drive M6 x 1.0 70.0 mm Nylon 6/6 Natural

10297773

Price Range
£ 0.1683 - £ 0.1363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon 6/6 Natural

10294222

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 4.0 mm Nylon 6/6 Natural

10294208

Price Range
£ 0.0356 - £ 0.0288

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 25.0 mm Nylon 6/6 Natural

10294253

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
32000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 42.0 mm Nylon 6/6 Natural

10295625

Price Range
£ 0.0414 - £ 0.0335

Stock Levels
1033 In stock
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    42.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 12.0 mm Nylon 6/6 Natural

10294857

Price Range
£ 0.0369 - £ 0.0299

Stock Levels
10996 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2.5 25.0 mm Nylon 6/6 Natural

10294871

Price Range
£ 0.0378 - £ 0.0306

Stock Levels
24122 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2.5 x 0.45 8.0 mm Nylon 6/6 Natural

10294840

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
20490 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw Slotted Drive M2 8.0 mm Nylon 6/6 Natural

10294215

Price Range
£ 0.0362 - £ 0.0294

Stock Levels
19900 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2 x 0.4 16.0 mm Nylon 6/6 Natural

10294239

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
2950 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural