Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
242 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.0864 - £ 0.0899 6000 In stock
M4
8.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 Request the lead time here
M4
12.0 mm
Slotted Drive
£ 0.3685 - £ 0.3685 Request the lead time here
M8
20.0 mm
Slotted Drive
£ 0.411 - £ 0.4195 Request the lead time here
M8
30.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M3
4.0 mm
Slotted Drive
£ 0.4691 - £ 0.4691 Request the lead time here
M8
40.0 mm
Slotted Drive
£ 0.6307 - £ 0.6307 Request the lead time here
M8
80.0 mm
Slotted Drive
£ 0.0864 - £ 0.0899 Request the lead time here
M4
16.0 mm
Slotted Drive
£ 0.1397 - £ 0.1431 10000 In stock
M5
6.0 mm
Slotted Drive
0010080000VR £ 0.0847 - £ 0.0883 2000 In stock
M3
8.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M2
6.0 mm
Slotted Drive
£ 0.108 - £ 0.108 Request the lead time here
M3
16.0 mm
Slotted Drive
0010130001VR £ 0.1131 - £ 0.1131 Request the lead time here
M3
20.0 mm
Slotted Drive
£ 0.6747 - £ 0.6874 Request the lead time here
M10
50.0 mm
Slotted Drive
£ 1.0871 - £ 1.0871 Request the lead time here
M12
40.0 mm
Slotted Drive
£ 0.8022 - £ 0.8192 5250 In stock
M10
70.0 mm
Slotted Drive
£ 0.134 - £ 0.1369 Request the lead time here
M2.5
16.0 mm
Slotted Drive
£ 0.0847 - £ 0.0883 Request the lead time here
M2.5
10.0 mm
Slotted Drive
£ 0.7129 - £ 0.7271 Request the lead time here
M10
60.0 mm
Slotted Drive
£ 1.7859 - £ 1.7859 3750 In stock
M16
50.0 mm
Slotted Drive
  • of 13
Screw Slotted Drive M4 8.0 mm Nylon 6/6 Natural

0010170000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon 6/6 Natural

0010190000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M8 20.0 mm Nylon 6/6 Black

0010690001VR

Price Range
£ 0.3685 - £ 0.3685

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8 30.0 mm Nylon Black

0010710001VR

Price Range
£ 0.4195 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M3 4.0 mm Nylon 6/6 Natural

0010060000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M8 40.0 mm Nylon Black

0010730001VR

Price Range
£ 0.4691 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Black
Screw Slotted Drive M8 80.0 mm Nylon 6/6 Natural

0010770000VR

Price Range
£ 0.6307 - £ 0.6307

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Screw Slotted Drive M4 16.0 mm Nylon 6/6 Natural

0010210000VR

Price Range
£ 0.0899 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M5 6.0 mm Nylon 6/6 Natural

0010260000VR

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Screw Slotted Drive M3 8.0 mm Nylon 6/6 Natural

0010080000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M2 6.0 mm Nylon 6/6 Natural

0010030000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M3 16.0 mm Nylon Black

0010120001VR

Price Range
£ 0.108 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M3 20.0 mm Nylon Black

0010130001VR

Price Range
£ 0.1131 - £ 0.1131

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Black
Screw Slotted Drive M10 50.0 mm Nylon Natural

0010900000VR

Price Range
£ 0.6874 - £ 0.6747

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 40.0 mm Nylon Natural

0011020000VR

Price Range
£ 1.0871 - £ 1.0871

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M10 70.0 mm Nylon Natural

0010920000VR

Price Range
£ 0.8192 - £ 0.8022

Stock Levels
5250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M2.5 16.0 mm Nylon 6/6 Natural

0011310000VR

Price Range
£ 0.1369 - £ 0.134

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2.5 10.0 mm Nylon 6/6 Natural

0011460000VR

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M10 60.0 mm Nylon Natural

0010910000VR

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M16 50.0 mm Nylon Natural

0011180000VR

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
3750 In stock
Attributes
  • Head Diameter
    23.0 mm
  • Head Height
    9.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M16
  • Colour
    Natural