10039663
0011020000VR
| Quantity | Unit price |
|---|---|
| 500 + | £ 1.0871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 19.0 mm |
|---|---|
| Head Diameter | 0.748 in |
| Head Height | 8.0 mm |
| Head Height | 0.315 in |
| Thread Length | 1.575 in |
| Thread Length | 40.0 mm |
| Thread Size | M12 |
| Colour | Natural |
| Material | Nylon |
| Drive Type | Slotted Drive |
| Screw Type | Machine Screw |
| Standards | DIN 84, ISO 1207, NF E 25-127, REACH, RoHS |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue