Menu Search

Machine Screws - Binder

In stock

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
£ 0.0826 - £ 0.086 Request the lead time here
M4
Chrome
8.0 mm
Slotted Drive
£ 0.1396 - £ 0.146 Request the lead time here
M4
Chrome
25.0 mm
Slotted Drive
£ 0.1237 - £ 0.1288 Request the lead time here
M5
Chrome
10.0 mm
Slotted Drive
£ 0.214 - £ 0.2268 Request the lead time here
M5
Natural
35.0 mm
Slotted Drive
£ 0.2693 - £ 0.2806 Request the lead time here
M5
Natural
50.0 mm
Slotted Drive
£ 0.052 - £ 0.053 Request the lead time here
M3
Chrome
6.0 mm
Slotted Drive
£ 1.8143 - £ 1.8993 Request the lead time here
M10
Natural
50.0 mm
Slotted Drive
£ 0.3567 - £ 0.3719 Request the lead time here
M5
Chrome
30.0 mm
Slotted Drive
£ 0.2976 - £ 0.309 Request the lead time here
M6
Natural
45.0 mm
Slotted Drive
£ 0.2466 - £ 0.2565 Request the lead time here
M5
Natural
45.0 mm
Slotted Drive
£ 0.8745 - £ 0.9099 Request the lead time here
M8
Natural
80.0 mm
Slotted Drive
£ 0.3416 - £ 0.3557 Request the lead time here
M6
Natural
70.0 mm
Slotted Drive
£ 0.4337 - £ 0.4521 Request the lead time here
M6
Chrome
30.0 mm
Slotted Drive
£ 0.2154 - £ 0.2239 Request the lead time here
M2.5
Natural
20.0 mm
Slotted Drive
£ 0.1445 - £ 0.1502 Request the lead time here
M2.5
Chrome
6.0 mm
Slotted Drive
£ 0.0576 - £ 0.0589 Request the lead time here
M3
Chrome
10.0 mm
Slotted Drive
£ 0.0595 - £ 0.0606 Request the lead time here
M3
Chrome
8.0 mm
Slotted Drive
£ 0.1043 - £ 0.1085 Request the lead time here
M3
Chrome
20.0 mm
Slotted Drive
£ 0.0606 - £ 0.0619 Request the lead time here
M3
Chrome
12.0 mm
Slotted Drive
£ 0.1369 - £ 0.1431 Request the lead time here
M5
Chrome
16.0 mm
Slotted Drive
  • of 3
Screw Slotted Drive M4 8.0 mm Mild Steel Chrome

050040840952

Price Range
£ 0.086 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M4 25.0 mm Mild Steel Chrome

050042540952

Price Range
£ 0.146 - £ 0.1396

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 10.0 mm Mild Steel Chrome

050051040952

Price Range
£ 0.1288 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 35.0 mm Nylon Natural

050053500002

Price Range
£ 0.2268 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 50.0 mm Nylon Natural

050055000002

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 6.0 mm Mild Steel Chrome

050030640952

Price Range
£ 0.053 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M10 50.0 mm Nylon Natural

050105000002

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 30.0 mm Mild Steel Chrome

050053040952

Price Range
£ 0.3719 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 45.0 mm Nylon Natural

050064500002

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 45.0 mm Nylon Natural

050054500002

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw
Screw Slotted Drive M8 80.0 mm Nylon Natural

050088000002

Price Range
£ 0.9099 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 70.0 mm Nylon Natural

050067000002

Price Range
£ 0.3557 - £ 0.3416

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M6 30.0 mm Mild Steel Chrome

050063040952

Price Range
£ 0.4521 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 20.0 mm Nylon Natural

050022000002

Price Range
£ 0.2239 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M2.5 6.0 mm Stainless Steel Chrome

050020641553

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2.5
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 10.0 mm Mild Steel Chrome

050031040952

Price Range
£ 0.0589 - £ 0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 8.0 mm Mild Steel Chrome

050030840952

Price Range
£ 0.0606 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 20.0 mm Mild Steel Chrome

050032040952

Price Range
£ 0.1085 - £ 0.1043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M3 12.0 mm Mild Steel Chrome

050031240952

Price Range
£ 0.0619 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.0 mm
  • Head Height
    1.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
Screw Slotted Drive M5 16.0 mm Mild Steel Chrome

050051640952

Price Range
£ 0.1431 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Screw Type
    Machine Screw