Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| £ 3.9337 - £ 4.1082 | Request the lead time here |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 4.0396 - £ 4.0396 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| £ 4.699 - £ 4.9406 | 40 In stock |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 5.6254 - £ 5.9342 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| £ 5.6656 - £ 5.961 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| £ 3.6652 - £ 3.8532 | 2560 In stock |
Bolt Down
|
1.575 in
40.0 mm
|
||
| £ 7.5453 - £ 7.9346 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| £ 4.7527 - £ 5.0078 | Request the lead time here |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 3.3161 - £ 3.4907 | Request the lead time here |
Bolt Down
|
1.575 in
40.0 mm
|
||
| £ 4.3499 - £ 4.5782 | Request the lead time here |
Bolt Down
|
1.969 in
50.0 mm
|
||
| £ 6.9277 - £ 7.3036 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| £ 6.917 - £ 9.7536 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
| 1254556 | £ 9.7094 - £ 9.9078 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
|
| £ 15.0389 - £ 21.2082 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| 1254531 | £ 37.3917 - £ 38.143 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|
| £ 8.377 - £ 8.377 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| £ 8.7269 - £ 12.2982 | 500 In stock |
Plain
|
3.15 in
80.0 mm
|
||
| £ 12.5017 - £ 17.6204 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| £ 33.518 - £ 39.9433 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| 1254548 | £ 6.9028 - £ 6.9028 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue