| Quantity | Unit price |
|---|---|
| 12 + | £ 32.1682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M24 |
|---|---|
| Base Diameter | 120.0 mm |
| Base Diameter | 4.724 in |
| Thread Length | 9.843 in |
| Thread Length | 250.0 mm |
| Base Material | Nylon |
| Base Type | Bolt Down |
| Bolt Down Base | Plain |
| Full Material | Polyamide;Steel |
| Swivel Articulation | 20 ° |
| Load Capacity | 900.0 kg |
| Load Capacity | 900.0 kg |
| Thread Material | Steel |
| Thread Full Material | Steel |
| Commodity Code | 9403999090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue