| Quantity | Unit price |
|---|---|
| 24 - 239 | £ 6.8068 |
| 240 + | £ 6.4578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Base Diameter | 2.362 in |
| Base Diameter | 60.0 mm |
| Thread Length | 3.937 in |
| Thread Length | 100.0 mm |
| Base Material | Nylon |
| Base Type | Bolt Down |
| Bolt Down Base | Plain |
| Full Material | Polyamide;Steel |
| Swivel Articulation | 20 ° |
| Load Capacity | 900.0 kg |
| Load Capacity | 900.0 kg |
| Thread Material | Steel |
| Thread Full Material | Steel |
| Commodity Code | 9403999090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue