Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.8957 - £ 6.06 | 222 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 7.2802 - £ 14.2967 | 1299 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 18.1431 - £ 18.8943 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M12
|
Natural
|
Stainless Steel
|
||
| £ 12.7403 - £ 20.1395 | 313 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
7
|
M8
|
Natural
|
Stainless Steel
|
||
| £ 37.6275 - £ 39.1902 | Request the lead time here |
1.969 in
50.0 mm
|
7
|
M8
|
Natural
|
Stainless Steel
|
||
| £ 4.3571 - £ 9.6949 | 2135 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 4.3708 - £ 6.2564 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 26.703 - £ 27.8231 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Natural
|
Aluminium
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
9
|
M8
|
Natural
|
PA
|
||
| £ 43.0884 - £ 43.0884 | 150 In stock |
|
4
|
M16
|
Black
|
Phenolic
|
||
| £ 27.3705 - £ 28.5186 | 2 In stock |
2.362 in
60.0 mm
|
5
|
M12
|
Natural
|
Aluminium
|
||
| £ 2.1785 - £ 4.576 | 1400 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 14.7534 - £ 18.9244 | 124 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.2798 - £ 9.6244 | 70 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
|||
| £ 26.703 - £ 27.8231 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Natural
|
Aluminium
|
||
| £ 26.6891 - £ 27.8092 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Natural
|
Aluminium