Quantity | Unit price |
---|---|
1 - 9 | £ 22.7471 |
10 - 49 | £ 22.2929 |
50 + | £ 21.8388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Knob Height | 24.2 mm |
Knob Height | 0.953 in |
Overall Height | 24.2 mm |
Overall Height | 0.953 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Colour | Natural |
Fitting Style | Threaded |
Commodity Code | 3926909790 |
Overall Diameter | 40.0 mm |
Overall Diameter | 1.575 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue