Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 5.7731 - £ 5.7731 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Silver
|
Aluminium
|
||
| £ 18.0308 - £ 18.0308 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
||
| £ 11.4656 - £ 11.4656 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Silver
|
Aluminium
|
||
| £ 22.7836 - £ 22.7836 | Request the lead time here |
1.575 in
40.0 mm
|
3
|
M6
|
Grey
|
Stainless Steel
|
||
| £ 31.5103 - £ 31.5103 | Request the lead time here |
1.969 in
50.0 mm
|
3
|
M10
|
Grey
|
Stainless Steel
|
||
| £ 15.735 - £ 15.735 | Request the lead time here |
2.756 in
70.0 mm
|
5
|
M16
|
Silver
|
Aluminium
|
||
| £ 12.3114 - £ 12.3114 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Silver
|
Aluminium
|
||
| £ 17.1313 - £ 17.1313 | Request the lead time here |
2.48 in
63.0 mm
|
4
|
M12
|
Silver
|
Aluminium
|
||
| £ 2.1785 - £ 4.576 | 50 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 27.3705 - £ 28.5186 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Natural
|
Aluminium
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
9
|
M8
|
Natural
|
PA
|
||
| £ 14.7534 - £ 18.9244 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 12.7403 - £ 20.1395 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
7
|
M8
|
Natural
|
Stainless Steel
|
||
| £ 37.6275 - £ 39.1902 | Request the lead time here |
1.969 in
50.0 mm
|
7
|
M8
|
Natural
|
Stainless Steel
|
||
| £ 4.2798 - £ 9.6244 | 70 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 6.6321 - £ 13.7279 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 43.0884 - £ 43.0884 | 25 In stock |
|
4
|
M16
|
Black
|
Phenolic
|
||
| £ 3.8957 - £ 6.06 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 18.1431 - £ 18.8943 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue