Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Number of Lobes Thread Size Colour Knob Material View
£ 3.8957 - £ 6.06 222 In stock
4
M12
Black
Phenolic
£ 7.2802 - £ 14.2967 1299 In stock
4
M12
Black
Phenolic
£ 18.1431 - £ 18.8943 Request the lead time here
40.0 mm
5
M8
Natural
Aluminium
£ 58.3842 - £ 59.5735 Request the lead time here
60.0 mm
7
M12
Natural
Stainless Steel
£ 12.7403 - £ 20.1395 313 In stock
4
M10
Black
Phenolic
£ 22.6097 - £ 23.55 Request the lead time here
40.0 mm
7
M8
Natural
Stainless Steel
£ 37.6275 - £ 39.1902 Request the lead time here
50.0 mm
7
M8
Natural
Stainless Steel
£ 4.3571 - £ 9.6949 2135 In stock
32.0 mm
4
M6
Black
Phenolic
£ 4.3708 - £ 6.2564 Request the lead time here
40.0 mm
4
M8
Black
Phenolic
£ 26.703 - £ 27.8231 Request the lead time here
60.0 mm
5
M10
Natural
Aluminium
£ 22.6097 - £ 23.55 Request the lead time here
40.0 mm
9
M8
Natural
PA
£ 43.0884 - £ 43.0884 150 In stock
4
M16
Black
Phenolic
£ 27.3705 - £ 28.5186 2 In stock
60.0 mm
5
M12
Natural
Aluminium
£ 2.1785 - £ 4.576 1400 In stock
32.0 mm
4
M6
Black
Phenolic
£ 14.7534 - £ 18.9244 124 In stock
4
M10
Black
Phenolic
£ 4.2798 - £ 9.6244 70 In stock
50.0 mm
4
M8
Black
Phenolic
Request the lead time here
40.0 mm
5
M8
Grey
Stainless Steel
Request the lead time here
60.0 mm
5
M12
Grey
Stainless Steel
£ 26.703 - £ 27.8231 Request the lead time here
60.0 mm
5
M10
Natural
Aluminium
£ 26.6891 - £ 27.8092 Request the lead time here
60.0 mm
5
M12
Natural
Aluminium
  • of 12
Handwheel M12 80.0 mm Phenolic Black

10246450

Price Range
£ 6.06 - £ 3.8957

Stock Levels
222 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M12 63.0 mm Phenolic Black

10203408

Price Range
£ 14.2967 - £ 7.2802

Stock Levels
1299 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Lobed Knob 40.0 mm M8 8.2 mm PA Natural

10367292

Price Range
£ 18.8943 - £ 18.1431

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel 60.0 mm Blind Thread M12 PA Natural

10639283

Price Range
£ 59.5735 - £ 58.3842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Natural
Handwheel M10 50.0 mm Phenolic Black

10203392

Price Range
£ 20.1395 - £ 12.7403

Stock Levels
313 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel 40.0 mm Blind Thread M8 PA Natural

10642641

Price Range
£ 23.55 - £ 22.6097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.2 mm
  • Overall Height
    24.2 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
Handwheel 50.0 mm Blind Thread M8 PA Natural

10641118

Price Range
£ 39.1902 - £ 37.6275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    31.2 mm
  • Overall Height
    31.2 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
Handwheel M6 32.0 mm Phenolic Black

10203378

Price Range
£ 9.6949 - £ 4.3571

Stock Levels
2135 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    32.0 mm
Handwheel M8 40.0 mm Phenolic Black

10203422

Price Range
£ 6.2564 - £ 4.3708

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    40.0 mm
Handwheel 60.0 mm Female M10 PA Natural

10629222

Price Range
£ 27.8231 - £ 26.703

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 40.0 mm Through Thread M8 PA Natural

10633946

Price Range
£ 23.55 - £ 22.6097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel M16 80.0 mm Phenolic Black

10203453

Price Range
£ 43.0884 - £ 43.0884

Stock Levels
150 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Lobed Knob 60.0 mm M12 14.3 mm PA Natural

10367308

Price Range
£ 28.5186 - £ 27.3705

Stock Levels
2 In stock
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel M6 32.0 mm Phenolic Black

10203415

Price Range
£ 4.576 - £ 2.1785

Stock Levels
1400 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    32.0 mm
Handwheel M10 50.0 mm Phenolic Black

10203439

Price Range
£ 18.9244 - £ 14.7534

Stock Levels
124 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M8 50.0 mm Phenolic Black

10246436

Price Range
£ 9.6244 - £ 4.2798

Stock Levels
70 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
  • Knob Diameter
    50.0 mm
Handwheel 40.0 mm M8 40.0 mm Stainless Steel Grey

10501542


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
  • Thread Length
    40.0 mm
  • Colour
    Grey
  • Fitting Style
    Threaded
Handwheel 60.0 mm M12 20.0 mm Stainless Steel Grey

10501603


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Overall Height
    37.5 mm
  • Thread Length
    20.0 mm
  • Colour
    Grey
  • Fitting Style
    Threaded
Handwheel 60.0 mm Female M10 PA Natural

10632734

Price Range
£ 27.8231 - £ 26.703

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 60.0 mm Female M12 PA Natural

10632772

Price Range
£ 27.8092 - £ 26.6891

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural