Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| 10072394 | £ 0.5779 - £ 0.5779 | 2300 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
PP
|
|
| £ 2.7438 - £ 3.6711 | 40 In stock |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 6.7287 - £ 7.3422 | 40 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 2.711 - £ 2.711 | 13795 In stock |
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 2.9724 - £ 2.9724 | 548 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 2.5089 - £ 2.5089 | 12 In stock |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
| £ 5.3119 - £ 5.3119 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 1.7201 - £ 1.7201 | Request the lead time here |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
Nylon
|
||
| £ 4.5941 - £ 4.5941 | 8 In stock |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 5.6873 - £ 5.7952 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 7.291 - £ 7.4372 | Request the lead time here |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| £ 12.9297 - £ 13.1371 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Chrome
|
Nylon
|
||
| £ 8.9298 - £ 9.0999 | 66 In stock |
2.756 in
70.0 mm
|
4
|
M12
|
Grey
|
PA
|
||
| £ 2.3104 - £ 2.3529 | 27 In stock |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 10.1748 - £ 10.6018 | Request the lead time here |
1.22 in
31.0 mm
|
4
|
M6
|
Grey
|
304 Stainless Steel
|
||
| £ 4.5941 - £ 4.6824 | 20 In stock |
1.575 in
40.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 6.9795 - £ 7.112 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| £ 11.1551 - £ 25.2479 | 8 In stock |
3.031 in
77.0 mm
|
5
|
M12
|
Black
|
TPE
|
||
| £ 7.5407 - £ 7.6966 | 117 In stock |
2.205 in
56.0 mm
|
4
|
M10
|
Grey
|
PA
|
||
| £ 4.426 - £ 5.093 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic