10188057
1218981
| Quantity | Unit price |
|---|---|
| 1 - 199 | £ 7.6966 |
| 200 + | £ 7.5407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Overall Height | 1.142 in |
| Overall Height | 29.0 mm |
| Thread Length | 0.512 in |
| Thread Length | 13.0 mm |
| Colour | Grey |
| Fitting Style | Insert |
| Commodity Code | 3926300090 |
| Overall Diameter | 2.205 in |
| Overall Diameter | 56.0 mm |
| Number of Lobes | 4 |
| Knob Diameter | 2.205 in |
| Knob Diameter | 56.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue