10188101
1218992
| Quantity | Unit price |
|---|---|
| 1 - 149 | £ 9.0999 |
| 150 + | £ 8.9298 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M12 |
|---|---|
| Overall Height | 35.0 mm |
| Overall Height | 1.378 in |
| Thread Length | 0.669 in |
| Thread Length | 17.0 mm |
| Colour | Grey |
| Fitting Style | Insert |
| Commodity Code | 3926300090 |
| Overall Diameter | 2.756 in |
| Overall Diameter | 70.0 mm |
| Number of Lobes | 4 |
| Knob Diameter | 2.756 in |
| Knob Diameter | 70.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue