Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.2792 - £ 6.3075 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 2.7356 - £ 2.764 | 16 In stock |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.2033 - £ 3.2175 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 4.5357 - £ 4.5499 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| £ 1.8851 - £ 1.9702 | 117 In stock |
0.984 in
25.0 mm
|
M4
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| £ 1.8851 - £ 1.9702 | 24 In stock |
0.984 in
25.0 mm
|
M5
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | 7 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 5.4571 - £ 5.4854 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| £ 6.8603 - £ 6.9454 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
0.63 in
16.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | 50 In stock |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | 9 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 5.4571 - £ 5.4854 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| £ 6.693 - £ 6.7759 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
1.457 in
37.0 mm
|
PP
|
||
| £ 2.6931 - £ 2.7072 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 2.0694 - £ 2.1686 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Threaded Male
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.416 - £ 3.4301 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
| £ 3.416 - £ 3.4301 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | 190 In stock |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
1.181 in
30.0 mm
|
PP
|
||
| £ 3.7136 - £ 3.7278 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.63 in
16.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue