| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 3.4585 |
| 50 + | £ 3.4301 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Stud Material | Steel |
| Knob Diameter | 32.0 mm |
| Knob Diameter | 1.26 in |
| Mount Type | Threaded Male |
| Cap Color | Red |
| Commodity Code | 3926300090 |
| Knob Material | PP |
| Fitting Style | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue