Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
£ 9.2132 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
£ 2.8206 - £ 2.8915 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Threaded Male
|
1.496 in
38.0 mm
|
PP
|
||
£ 3.175 - £ 3.2459 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
1.496 in
38.0 mm
|
PP
|
||
£ 2.2087 - £ 2.2528 | 50 In stock |
0.787 in
20.0 mm
|
M8
|
Threaded Male
|
1.496 in
38.0 mm
|
PP
|
||
493904 | £ 2.2901 - £ 2.3339 | Request the lead time here |
1.102 in
28.0 mm
|
M6
|
Threaded Through Hole
|
0.354 in
9.0 mm
|
PP
|
|
£ 3.4014 - £ 3.4014 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
1.575 in
40.0 mm
|
TPE
|
||
£ 1.956 - £ 1.9985 | 167 In stock |
1.102 in
28.0 mm
|
M6
|
Threaded Male
|
0.591 in
15.0 mm
|
PP
|
||
491327 | £ 2.3706 - £ 2.3706 | 240 In stock |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
TPE
|
|
£ 3.0049 - £ 3.0616 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
||
£ 1.3423 - £ 1.3698 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 2.2704 - £ 3.5317 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 2.5088 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
1219038 | £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
£ 5.046 - £ 5.1594 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 12.8419 - £ 13.664 | Request the lead time here |
|
M12
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
1218999 | £ 1.4316 - £ 1.4599 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
£ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 2.5514 - £ 3.9688 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 2.058 - £ 2.2866 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue