Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 1.8578 - £ 3.9013 Request the lead time here
50.0 mm
M10
Threaded Male
30.0 mm
PA
£ 1.9731 - £ 1.9731 Request the lead time here
28.0 mm
M5
Threaded Male
20.0 mm
TPE
£ 2.204 - £ 2.204 560 In stock
40.0 mm
M8
Threaded Male
16.0 mm
TPE
491333 £ 3.21 - £ 3.21 Request the lead time here
50.0 mm
M6
Threaded Male
35.0 mm
TPE
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
30.0 mm
PA
£ 9.1991 - £ 9.3408 Request the lead time here
56.0 mm
M10
Threaded Male
20.0 mm
PA
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 8.7396 - £ 8.8503 Request the lead time here
45.0 mm
M8
Female
10.0 mm
Nylon
£ 8.9747 - £ 9.113 Request the lead time here
56.0 mm
M10
Female
11.0 mm
Nylon
£ 0.9192 - £ 3.2769 350 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.956 - £ 1.9985 167 In stock
28.0 mm
M6
Threaded Male
15.0 mm
PP
493907 £ 2.9199 - £ 2.9766 Request the lead time here
40.0 mm
M6
Threaded Male
25.0 mm
PP
£ 3.7278 - £ 3.7987 50 In stock
40.0 mm
M8
Threaded Male
30.0 mm
PP
£ 5.4712 - £ 5.5846 Request the lead time here
60.0 mm
M10
Threaded Male
25.0 mm
PP
£ 2.3812 - £ 2.4379 90 In stock
25.0 mm
M6
Threaded Male
38.0 mm
PP
£ 3.175 - £ 3.2459 40 In stock
30.0 mm
M8
Threaded Male
38.0 mm
PP
£ 4.5941 - £ 4.6824 60 In stock
25.0 mm
M10
Threaded Male
60.0 mm
PP
£ 3.8002 - £ 3.8724 Request the lead time here
25.0 mm
M8
Threaded Male
50.0 mm
PP
£ 5.8722 - £ 5.9771 Request the lead time here
30.0 mm
M12
Threaded Male
60.0 mm
PP
  • of 14
Handwheel 50.0 mm M10 30.0 mm Steel PA

465427

Price Range
£ 3.9013 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Soft Touch Knob 28.0 mm M5 20.0 mm Steel TPE

491319

Price Range
£ 1.9731 - £ 1.9731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    46.0 mm
Soft Touch Knob 40.0 mm M8 16.0 mm Steel TPE

491326

Price Range
£ 2.204 - £ 2.204

Stock Levels
560 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    45.0 mm
Soft Touch Knob 50.0 mm M6 35.0 mm Steel TPE

491333

Price Range
£ 3.21 - £ 3.21

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    66.0 mm
Handwheel 45.0 mm M8 20.0 mm Steel PA

260082059935

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 45.0 mm M8 30.0 mm Steel PA

260083061335

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm M10 20.0 mm Steel PA

260102061335

Price Range
£ 9.3408 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103061335

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 45.0 mm Insert M8 PA Grey

260450861335

Price Range
£ 8.8503 - £ 8.7396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm Insert M10 PA Grey

260561061335

Price Range
£ 9.113 - £ 8.9747

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    11.0 mm
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 40.0 mm M8 20.0 mm Steel PA

497471

Price Range
£ 3.2769 - £ 0.9192

Stock Levels
350 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    3
Handwheel 28.0 mm M6 15.0 mm Stainless Steel PP

493900

Price Range
£ 1.9985 - £ 1.956

Stock Levels
167 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    40.0 mm
Handwheel 40.0 mm M6 25.0 mm Stainless Steel PP

493907

Price Range
£ 2.9766 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Handwheel 40.0 mm M8 30.0 mm Stainless Steel PP

493911

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    59.0 mm
Handwheel 60.0 mm M10 25.0 mm Stainless Steel PP

493928

Price Range
£ 5.5846 - £ 5.4712

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    60.0 mm
Handwheel 38.0 mm M6 38.0 mm Stainless Steel PP

493935

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
90 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    61.0 mm
Handwheel 38.0 mm M8 38.0 mm Stainless Steel PP

493939

Price Range
£ 3.2459 - £ 3.175

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    30.0 mm
  • Overall Height
    61.0 mm
Handwheel 60.0 mm M10 60.0 mm Stainless Steel PP

493953

Price Range
£ 4.6824 - £ 4.5941

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    79.0 mm
Handwheel 50.0 mm M8 50.0 mm Stainless Steel PP

493946

Price Range
£ 3.8724 - £ 3.8002

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    76.0 mm
Handwheel 60.0 mm M12 60.0 mm Steel PP

493955

Price Range
£ 5.9771 - £ 5.8722

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    60.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Overall Height
    79.0 mm