Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 2.204 - £ 2.204 560 In stock
40.0 mm
M8
Threaded Male
16.0 mm
TPE
£ 8.9581 - £ 9.0715 Request the lead time here
45.0 mm
M8
Female
13.0 mm
PA
£ 9.2132 - £ 9.3408 Request the lead time here
56.0 mm
M10
Female
13.0 mm
PA
491327 £ 2.3706 - £ 2.3706 240 In stock
40.0 mm
M8
Threaded Male
25.0 mm
TPE
£ 4.0787 - £ 4.0787 210 In stock
60.0 mm
M8
Threaded Male
20.0 mm
TPE
£ 1.956 - £ 1.9985 47 In stock
28.0 mm
M6
Threaded Male
15.0 mm
PP
493904 £ 2.2901 - £ 2.3339 Request the lead time here
28.0 mm
M6
Threaded Through Hole
9.0 mm
PP
£ 2.9464 - £ 2.9464 3160 In stock
40.0 mm
M8
Threaded Male
35.0 mm
TPE
491334 £ 3.3277 - £ 3.3277 10 In stock
50.0 mm
M8
Threaded Male
35.0 mm
TPE
£ 2.3812 - £ 2.4379 90 In stock
25.0 mm
M6
Threaded Male
38.0 mm
PP
£ 3.8002 - £ 3.8724 40 In stock
60.0 mm
M10
Threaded Male
25.0 mm
PP
493901 £ 1.7717 - £ 1.8001 Request the lead time here
28.0 mm
M6
Threaded Male
20.0 mm
PP
£ 3.4014 - £ 3.4014 Request the lead time here
50.0 mm
M8
Threaded Male
40.0 mm
TPE
£ 2.4521 - £ 2.5088 Request the lead time here
40.0 mm
M8
Threaded Male
30.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 1.8851 - £ 1.9702 Request the lead time here
25.0 mm
M5
Threaded Female
8.0 mm
PP
£ 3.8128 - £ 3.827 Request the lead time here
40.0 mm
M8
Threaded Female
12.0 mm
PP
£ 5.324 - £ 5.3516 Request the lead time here
50.0 mm
M10
Threaded Female
32.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
  • of 14
Soft Touch Knob 40.0 mm M8 16.0 mm Steel TPE

491326

Price Range
£ 2.204 - £ 2.204

Stock Levels
560 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    45.0 mm
Handwheel 45.0 mm M8 13.0 mm PA

260450818235

Price Range
£ 9.0715 - £ 8.9581

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
  • Mount Type
    Female
Handwheel 56.0 mm M10 13.0 mm PA

260561018235

Price Range
£ 9.3408 - £ 9.2132

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    13.0 mm
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
  • Mount Type
    Female
Soft Touch Knob 40.0 mm M8 25.0 mm Steel TPE

491327

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
240 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Soft Touch Knob 60.0 mm M8 20.0 mm Steel TPE

491340

Price Range
£ 4.0787 - £ 4.0787

Stock Levels
210 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    54.0 mm
Handwheel 28.0 mm M6 15.0 mm Stainless Steel PP

493900

Price Range
£ 1.9985 - £ 1.956

Stock Levels
47 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    40.0 mm
Handwheel 28.0 mm M6 9.0 mm PP

493904

Price Range
£ 2.3339 - £ 2.2901

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    9.0 mm
  • Knob Diameter
    28.0 mm
  • Overall Height
    25.0 mm
  • Number of Lobes
    5
Soft Touch Knob 40.0 mm M8 35.0 mm Steel TPE

491328

Price Range
£ 2.9464 - £ 2.9464

Stock Levels
3160 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    64.0 mm
Soft Touch Knob 50.0 mm M8 35.0 mm Steel TPE

491334

Price Range
£ 3.3277 - £ 3.3277

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    66.0 mm
Handwheel 38.0 mm M6 38.0 mm Stainless Steel PP

493935

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
90 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    61.0 mm
Handwheel 60.0 mm M10 25.0 mm Steel PP

493929

Price Range
£ 3.8724 - £ 3.8002

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    60.0 mm
Handwheel 28.0 mm M6 20.0 mm Steel PP

493901

Price Range
£ 1.8001 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    45.0 mm
Soft Touch Knob 50.0 mm M8 40.0 mm Steel TPE

491335

Price Range
£ 3.4014 - £ 3.4014

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    71.0 mm
Handwheel 40.0 mm M8 30.0 mm Steel PP

493912

Price Range
£ 2.5088 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    59.0 mm
Handwheel 32.0 mm Female M6 PP

264063261311

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

264063218211

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 25.0 mm Female M5 PP

264052559911

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Female M8 PP

264084000911

Price Range
£ 3.827 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 50.0 mm Threaded Female M10 PP

264105000911

Price Range
£ 5.3516 - £ 5.324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    32.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

264063200911

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female