Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 362.6814 - £ 518.1192 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3220.0
£ 159.4158 - £ 227.7354 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
1240.0
£ 356.184 - £ 508.827 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3160.0
£ 169.014 - £ 241.4544 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
1320.0
£ 408.2652 - £ 583.236 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3640.0
£ 434.316 - £ 620.4558 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3880.0
£ 37.1382 - £ 53.0604 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
280.0
£ 47.1138 - £ 67.2996 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
360.0
£ 72.5934 - £ 103.7034 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1000.0
£ 132.3042 - £ 189.006 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1780.0
£ 124.0932 - £ 177.276 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1660.0
£ 179.877 - £ 256.9686 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2440.0
£ 128.2038 - £ 183.141 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1720.0
£ 204.4794 - £ 292.1178 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2800.0
£ 163.4958 - £ 233.5596 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2220.0
£ 91.3206 - £ 130.458 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1180.0
£ 140.505 - £ 200.7156 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1900.0
£ 83.1198 - £ 118.7484 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
1060.0
£ 208.5696 - £ 297.9522 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2860.0
£ 151.1946 - £ 215.985 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2020.0
  • of 35
Linear Guide Rail Rear Fixing 25.0 M6 3220.0 Steel

20167837

Price Range
£ 518.1192 - £ 362.6814

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3220.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 30.0 M8 1240.0 Steel

20168100

Price Range
£ 227.7354 - £ 159.4158

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    1240.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 25.0 M6 3160.0 Steel

20167820

Price Range
£ 508.827 - £ 356.184

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3160.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 30.0 M8 1320.0 Steel

20168117

Price Range
£ 241.4544 - £ 169.014

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    1320.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 25.0 M6 3640.0 Steel

20167905

Price Range
£ 583.236 - £ 408.2652

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3640.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 3880.0 Steel

20167943

Price Range
£ 620.4558 - £ 434.316

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3880.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 30.0 M8 280.0 Steel

20167981

Price Range
£ 53.0604 - £ 37.1382

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 30.0 M8 360.0 Steel

20167998

Price Range
£ 67.2996 - £ 47.1138

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    360.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 15.0 4.5 1000.0 Steel

20162610

Price Range
£ 103.7034 - £ 72.5934

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1000.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1780.0 Steel

20162733

Price Range
£ 189.006 - £ 132.3042

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1780.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1660.0 Steel

20162719

Price Range
£ 177.276 - £ 124.0932

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1660.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2440.0 Steel

20162849

Price Range
£ 256.9686 - £ 179.877

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2440.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1720.0 Steel

20162726

Price Range
£ 183.141 - £ 128.2038

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1720.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2800.0 Steel

20162900

Price Range
£ 292.1178 - £ 204.4794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2800.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2220.0 Steel

20162801

Price Range
£ 233.5596 - £ 163.4958

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2220.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1180.0 Steel

20162634

Price Range
£ 130.458 - £ 91.3206

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1180.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1900.0 Steel

20162757

Price Range
£ 200.7156 - £ 140.505

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1900.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 1060.0 Steel

20162627

Price Range
£ 118.7484 - £ 83.1198

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1060.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2860.0 Steel

20162917

Price Range
£ 297.9522 - £ 208.5696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2860.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2020.0 Steel

20162771

Price Range
£ 215.985 - £ 151.1946

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2020.0
  • h1
    13.0
  • l2
    60.0