Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 265.0164 - £ 378.5934 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
2320.0
£ 310.6002 - £ 443.7102 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
2740.0
£ 164.832 - £ 235.467 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
1420.0
£ 343.1586 - £ 490.2324 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3040.0
£ 375.717 - £ 536.7444 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3340.0
£ 401.7576 - £ 573.9438 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
3580.0
£ 66.4734 - £ 94.962 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
520.0
£ 76.0512 - £ 108.6504 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
600.0
£ 336.651 - £ 480.93 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
2980.0
£ 210.4056 - £ 300.5838 Request the lead time here
25.0
60.0
Rear Fixing
23.0
19.2
20.0
1840.0
£ 669.426 - £ 956.3214 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
3300.0
£ 732.054 - £ 1,045.7856 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
3615.0
£ 585.9186 - £ 837.0222 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
2880.0
£ 752.9436 - £ 1,075.6308 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
3720.0
£ 773.8128 - £ 1,105.4454 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
3825.0
£ 47.991 - £ 68.5542 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
460.0
£ 53.9172 - £ 77.0304 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
520.0
£ 82.8342 - £ 118.3302 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
820.0
£ 328.95 - £ 469.9242 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3820.0
£ 30.3858 - £ 43.401 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
280.0
  • of 35
Linear Guide Rail Rear Fixing 25.0 M6 2320.0 Steel

20167684

Price Range
£ 378.5934 - £ 265.0164

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    2320.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 2740.0 Steel

20167752

Price Range
£ 443.7102 - £ 310.6002

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    2740.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 1420.0 Steel

20167530

Price Range
£ 235.467 - £ 164.832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1420.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 3040.0 Steel

20167806

Price Range
£ 490.2324 - £ 343.1586

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3040.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 3340.0 Steel

20167851

Price Range
£ 536.7444 - £ 375.717

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3340.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 3580.0 Steel

20167899

Price Range
£ 573.9438 - £ 401.7576

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    3580.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 30.0 M8 520.0 Steel

20168018

Price Range
£ 94.962 - £ 66.4734

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    520.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 30.0 M8 600.0 Steel

20168025

Price Range
£ 108.6504 - £ 76.0512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    600.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 25.0 M6 2980.0 Steel

20167790

Price Range
£ 480.93 - £ 336.651

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    2980.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 25.0 M6 1840.0 Steel

20167608

Price Range
£ 300.5838 - £ 210.4056

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    25.0
  • l1
    1840.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 45.0 M12 3300.0 Steel

20169237

Price Range
£ 956.3214 - £ 669.426

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    3300.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 45.0 M12 3615.0 Steel

20169268

Price Range
£ 1,045.7856 - £ 732.054

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    3615.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 45.0 M12 2880.0 Steel

20169190

Price Range
£ 837.0222 - £ 585.9186

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    2880.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 45.0 M12 3720.0 Steel

20169275

Price Range
£ 1,075.6308 - £ 752.9436

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    3720.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 45.0 M12 3825.0 Steel

20169282

Price Range
£ 1,105.4454 - £ 773.8128

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    3825.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Rear Fixing 20.0 M6 460.0 Steel

20166724

Price Range
£ 68.5542 - £ 47.991

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    460.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 520.0 Steel

20166731

Price Range
£ 77.0304 - £ 53.9172

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    520.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 820.0 Steel

20166786

Price Range
£ 118.3302 - £ 82.8342

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    820.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3820.0 Steel

20166632

Price Range
£ 469.9242 - £ 328.95

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3820.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 280.0 Steel

20166694

Price Range
£ 43.401 - £ 30.3858

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    280.0
  • h1
    16.3
  • l2
    60.0