Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 590.0394 - £ 842.9178 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3405.0
£ 607.2978 - £ 867.561 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3510.0
£ 985.473 - £ 1,407.8244 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
4000.0
£ 690.795 - £ 986.85 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
4000.0
£ 664.6218 - £ 949.4568 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3930.0
£ 406.0518 - £ 580.074 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
4000.0
£ 368.7504 - £ 526.779 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
£ 517.1604 - £ 738.8064 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
4000.0
£ 35.5878 - £ 50.8368 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
400.0
£ 59.517 - £ 85.0272 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
700.0
£ 83.436 - £ 119.1972 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1000.0
£ 156.3558 - £ 223.3698 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1840.0
£ 187.3638 - £ 267.6582 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2200.0
£ 104.1012 - £ 148.716 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1180.0
£ 220.5954 - £ 315.1392 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2620.0
£ 132.60 - £ 189.4344 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1540.0
£ 173.094 - £ 247.2786 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2020.0
£ 113.6076 - £ 162.2922 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1300.0
£ 146.8596 - £ 209.8038 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1720.0
£ 137.3634 - £ 196.2276 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
1600.0
  • of 35
Linear Guide Rail Standard 45.0 14.0 3405.0 Steel

20165611

Price Range
£ 842.9178 - £ 590.0394

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3405.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 3510.0 Steel

20165628

Price Range
£ 867.561 - £ 607.2978

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3510.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 16.0 4000.0 Steel

20174002

Price Range
£ 1,407.8244 - £ 985.473

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    4000.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Rear Fixing 45.0 M12 4000.0 Steel

20174750

Price Range
£ 986.85 - £ 690.795

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    4000.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 45.0 14.0 3930.0 Steel

20159238

Price Range
£ 949.4568 - £ 664.6218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3930.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 30.0 9.0 4000.0 Steel

20159207

Price Range
£ 580.074 - £ 406.0518

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    4000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 4000.0 Steel

20159221

Price Range
£ 526.779 - £ 368.7504

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 35.0 9.0 4000.0 Steel

20159214

Price Range
£ 738.8064 - £ 517.1604

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    4000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 20.0 6.0 400.0 Steel

20163143

Price Range
£ 50.8368 - £ 35.5878

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    400.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 700.0 Steel

20163198

Price Range
£ 85.0272 - £ 59.517

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    700.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1000.0 Steel

20163242

Price Range
£ 119.1972 - £ 83.436

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1000.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1840.0 Steel

20163389

Price Range
£ 223.3698 - £ 156.3558

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1840.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2200.0 Steel

20163440

Price Range
£ 267.6582 - £ 187.3638

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2200.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1180.0 Steel

20163273

Price Range
£ 148.716 - £ 104.1012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1180.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2620.0 Steel

20163518

Price Range
£ 315.1392 - £ 220.5954

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2620.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1540.0 Steel

20163334

Price Range
£ 189.4344 - £ 132.60

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1540.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2020.0 Steel

20163419

Price Range
£ 247.2786 - £ 173.094

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2020.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1300.0 Steel

20163297

Price Range
£ 162.2922 - £ 113.6076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1300.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1720.0 Steel

20163365

Price Range
£ 209.8038 - £ 146.8596

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1720.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 1600.0 Steel

20163341

Price Range
£ 196.2276 - £ 137.3634

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    1600.0
  • h1
    16.3
  • l2
    60.0