| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 119.1972 |
| 10 - 19 | £ 107.2734 |
| 20 - 49 | £ 101.3166 |
| 50 - 99 | £ 95.3598 |
| 100 + | £ 83.436 |
| Rail Type | Standard |
|---|---|
| Rail size | 20.0 |
| l1 | 1000.0 |
| h1 | 16.3 |
| l2 | 60.0 |
| w1 | 20.0 |
| l3 | 20.0 |
| h2 | 8.5 |
| For screws | M5 |
| d1 | 6.0 |
| d2 | 9.5 |
| Weight kg | 2.60 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue