Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 190.6788 - £ 272.391 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
1095.0
£ 439.9056 - £ 628.4322 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3400.0
£ 490.0998 - £ 700.1382 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3800.0
£ 399.7584 - £ 571.0776 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3080.0
£ 429.8586 - £ 614.0808 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3320.0
£ 555.543 - £ 793.6314 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3195.0
£ 76.4898 - £ 109.2726 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
300.0
£ 106.0188 - £ 151.4598 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
420.0
£ 624.5664 - £ 892.2348 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3615.0
£ 135.3438 - £ 193.3512 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
540.0
£ 287.8134 - £ 411.162 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1140.0
£ 491.9868 - £ 702.831 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1980.0
£ 669.4872 - £ 956.4132 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2700.0
£ 815.3268 - £ 1,164.7584 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
3300.0
£ 552.8196 - £ 789.7452 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2220.0
£ 727.8414 - £ 1,039.7676 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2940.0
£ 523.6476 - £ 748.068 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2100.0
£ 640.3152 - £ 914.736 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
2580.0
£ 404.481 - £ 577.83 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1620.0
£ 433.653 - £ 619.5072 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
1740.0
  • of 35
Linear Guide Rail Standard 45.0 14.0 1095.0 Steel

20165390

Price Range
£ 272.391 - £ 190.6788

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    1095.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 35.0 9.0 3400.0 Steel

20165239

Price Range
£ 628.4322 - £ 439.9056

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3400.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3800.0 Steel

20165284

Price Range
£ 700.1382 - £ 490.0998

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3800.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3080.0 Steel

20165192

Price Range
£ 571.0776 - £ 399.7584

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3080.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3320.0 Steel

20165222

Price Range
£ 614.0808 - £ 429.8586

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3320.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 45.0 14.0 3195.0 Steel

20165598

Price Range
£ 793.6314 - £ 555.543

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3195.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 14.0 300.0 Steel

20165666

Price Range
£ 109.2726 - £ 76.4898

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    300.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 420.0 Steel

20165673

Price Range
£ 151.4598 - £ 106.0188

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    420.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 45.0 14.0 3615.0 Steel

20165635

Price Range
£ 892.2348 - £ 624.5664

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3615.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 16.0 540.0 Steel

20165680

Price Range
£ 193.3512 - £ 135.3438

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    540.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1140.0 Steel

20165734

Price Range
£ 411.162 - £ 287.8134

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1140.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1980.0 Steel

20165802

Price Range
£ 702.831 - £ 491.9868

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1980.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2700.0 Steel

20165864

Price Range
£ 956.4132 - £ 669.4872

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2700.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 3300.0 Steel

20165918

Price Range
£ 1,164.7584 - £ 815.3268

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    3300.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2220.0 Steel

20165826

Price Range
£ 789.7452 - £ 552.8196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2220.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2940.0 Steel

20165888

Price Range
£ 1,039.7676 - £ 727.8414

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2940.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2100.0 Steel

20165819

Price Range
£ 748.068 - £ 523.6476

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2100.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 2580.0 Steel

20165857

Price Range
£ 914.736 - £ 640.3152

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    2580.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1620.0 Steel

20165772

Price Range
£ 577.83 - £ 404.481

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1620.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 55.0 16.0 1740.0 Steel

20165789

Price Range
£ 619.5072 - £ 433.653

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    1740.0
  • h1
    38.0
  • l2
    120.0