20165789
20165789
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 619.5072 |
| 10 - 19 | £ 557.5524 |
| 20 - 49 | £ 526.5852 |
| 50 - 99 | £ 495.6078 |
| 100 + | £ 433.653 |
| Rail Type | Standard |
|---|---|
| Rail size | 55.0 |
| l1 | 1740.0 |
| h1 | 38.0 |
| l2 | 120.0 |
| w1 | 53.0 |
| l3 | 30.0 |
| h2 | 20.0 |
| For screws | M14 |
| d1 | 16.0 |
| d2 | 23.0 |
| Weight kg | 25.23 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue