Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 349.5438 - £ 499.3512 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2680.0
£ 379.6644 - £ 542.3748 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2920.0
£ 246.6564 - £ 352.3692 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1880.0
£ 299.3496 - £ 427.6452 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2280.0
£ 369.6378 - £ 528.054 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2840.0
£ 329.4702 - £ 470.6688 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2520.0
£ 419.832 - £ 599.76 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3240.0
£ 256.683 - £ 366.69 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1960.0
£ 319.4232 - £ 456.3174 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2440.0
£ 409.785 - £ 585.4086 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3160.0
£ 459.969 - £ 657.1044 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3560.0
£ 389.7114 - £ 556.7262 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3000.0
£ 449.9526 - £ 642.7836 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
3480.0
£ 359.5908 - £ 513.7026 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2760.0
£ 339.5172 - £ 485.0202 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2600.0
£ 289.3026 - £ 413.2938 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2200.0
£ 279.276 - £ 398.9628 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
2120.0
£ 196.86 - £ 281.2242 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2320.0
£ 215.8524 - £ 308.3664 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2560.0
£ 234.855 - £ 335.5086 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2800.0
  • of 35
Linear Guide Rail Standard 35.0 9.0 2680.0 Steel

20165147

Price Range
£ 499.3512 - £ 349.5438

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2680.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2920.0 Steel

20165178

Price Range
£ 542.3748 - £ 379.6644

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2920.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1880.0 Steel

20165048

Price Range
£ 352.3692 - £ 246.6564

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1880.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2280.0 Steel

20165093

Price Range
£ 427.6452 - £ 299.3496

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2280.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2840.0 Steel

20165161

Price Range
£ 528.054 - £ 369.6378

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2840.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2520.0 Steel

20165123

Price Range
£ 470.6688 - £ 329.4702

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2520.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3240.0 Steel

20165215

Price Range
£ 599.76 - £ 419.832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3240.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1960.0 Steel

20165055

Price Range
£ 366.69 - £ 256.683

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1960.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2440.0 Steel

20165116

Price Range
£ 456.3174 - £ 319.4232

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2440.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3160.0 Steel

20165208

Price Range
£ 585.4086 - £ 409.785

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3160.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3560.0 Steel

20165253

Price Range
£ 657.1044 - £ 459.969

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3560.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3000.0 Steel

20165185

Price Range
£ 556.7262 - £ 389.7114

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 3480.0 Steel

20165246

Price Range
£ 642.7836 - £ 449.9526

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    3480.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2760.0 Steel

20165154

Price Range
£ 513.7026 - £ 359.5908

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2760.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2600.0 Steel

20165130

Price Range
£ 485.0202 - £ 339.5172

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2600.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2200.0 Steel

20165086

Price Range
£ 413.2938 - £ 289.3026

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2200.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 2120.0 Steel

20165079

Price Range
£ 398.9628 - £ 279.276

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    2120.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 20.0 6.0 2320.0 Steel

20163464

Price Range
£ 281.2242 - £ 196.86

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2320.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2560.0 Steel

20163501

Price Range
£ 308.3664 - £ 215.8524

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2560.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2800.0 Steel

20163549

Price Range
£ 335.5086 - £ 234.855

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2800.0
  • h1
    16.3
  • l2
    60.0