These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.
These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | l2 | Rail Type | w1 | h1 | l3 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 156.2946 - £ 223.278 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1160.0
|
||
| £ 176.3682 - £ 251.9604 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1320.0
|
||
| £ 206.4888 - £ 294.984 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1560.0
|
||
| £ 99.4806 - £ 142.1166 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
760.0
|
||
| £ 166.3314 - £ 237.609 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1240.0
|
||
| £ 186.4152 - £ 266.3118 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1400.0
|
||
| £ 146.2476 - £ 208.9266 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1080.0
|
||
| £ 196.4418 - £ 280.6326 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1480.0
|
||
| £ 79.407 - £ 113.4342 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
600.0
|
||
| £ 119.748 - £ 171.0744 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
920.0
|
||
| £ 38.709 - £ 55.2942 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
280.0
|
||
| £ 69.36 - £ 99.0828 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
520.0
|
||
| £ 49.113 - £ 70.1556 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
360.0
|
||
| £ 109.7112 - £ 156.723 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
840.0
|
||
| £ 269.229 - £ 384.6114 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
2040.0
|
||
| £ 226.5624 - £ 323.6664 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1720.0
|
||
| £ 216.5358 - £ 309.3354 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1640.0
|
||
| £ 129.7746 - £ 185.3952 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1000.0
|
||
| £ 236.6094 - £ 338.0178 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
1800.0
|
||
| £ 309.3966 - £ 441.9966 | Request the lead time here |
35.0
|
80.0
|
Standard
|
34.0
|
26.0
|
20.0
|
2360.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue