Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 277.0422 - £ 395.7804 Request the lead time here
30.0
80.0
Rear Fixing
28.0
22.8
20.0
2200.0
£ 343.8114 - £ 491.1606 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
4000.0
£ 17.4828 - £ 24.9696 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
160.0
£ 338.8644 - £ 484.092 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3940.0
£ 24.633 - £ 35.19 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
220.0
£ 123.7362 - £ 176.766 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1180.0
£ 246.9012 - £ 352.716 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2440.0
£ 181.1928 - £ 258.8454 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1780.0
£ 223.9206 - £ 319.8924 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
2200.0
£ 135.2112 - £ 193.1574 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1300.0
£ 158.2122 - £ 226.0218 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1540.0
£ 129.489 - £ 184.977 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1240.0
£ 163.965 - £ 234.2328 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1600.0
£ 140.964 - £ 201.3786 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1360.0
£ 152.4696 - £ 217.8108 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1480.0
£ 192.6984 - £ 275.2776 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1900.0
£ 198.441 - £ 283.4886 Request the lead time here
20.0
60.0
Rear Fixing
20.0
16.3
20.0
1960.0
£ 309.1008 - £ 441.5784 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3580.0
£ 333.9174 - £ 477.0234 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3880.0
£ 319.0254 - £ 455.7462 Request the lead time here
15.0
60.0
Rear Fixing
15.0
13.0
20.0
3700.0
  • of 35
Linear Guide Rail Rear Fixing 30.0 M8 2200.0 Steel

20168223

Price Range
£ 395.7804 - £ 277.0422

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    30.0
  • l1
    2200.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Rear Fixing 15.0 M5 4000.0 Steel

20166663

Price Range
£ 491.1606 - £ 343.8114

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    4000.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 160.0 Steel

20166670

Price Range
£ 24.9696 - £ 17.4828

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    160.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3940.0 Steel

20166656

Price Range
£ 484.092 - £ 338.8644

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3940.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 220.0 Steel

20166687

Price Range
£ 35.19 - £ 24.633

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    220.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1180.0 Steel

20166847

Price Range
£ 176.766 - £ 123.7362

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1180.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2440.0 Steel

20167059

Price Range
£ 352.716 - £ 246.9012

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2440.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1780.0 Steel

20166946

Price Range
£ 258.8454 - £ 181.1928

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1780.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 2200.0 Steel

20167011

Price Range
£ 319.8924 - £ 223.9206

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    2200.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1300.0 Steel

20166861

Price Range
£ 193.1574 - £ 135.2112

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1300.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1540.0 Steel

20166908

Price Range
£ 226.0218 - £ 158.2122

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1540.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1240.0 Steel

20166854

Price Range
£ 184.977 - £ 129.489

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1240.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1600.0 Steel

20166915

Price Range
£ 234.2328 - £ 163.965

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1600.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1360.0 Steel

20166878

Price Range
£ 201.3786 - £ 140.964

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1360.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1480.0 Steel

20166892

Price Range
£ 217.8108 - £ 152.4696

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1480.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1900.0 Steel

20166960

Price Range
£ 275.2776 - £ 192.6984

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1900.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 20.0 M6 1960.0 Steel

20166977

Price Range
£ 283.4886 - £ 198.441

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    20.0
  • l1
    1960.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3580.0 Steel

20166595

Price Range
£ 441.5784 - £ 309.1008

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3580.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3880.0 Steel

20166649

Price Range
£ 477.0234 - £ 333.9174

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3880.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Rear Fixing 15.0 M5 3700.0 Steel

20166618

Price Range
£ 455.7462 - £ 319.0254

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    15.0
  • l1
    3700.0
  • h1
    13.0
  • l2
    60.0