Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Full Material Base Diameter View
£ 71.9008 - £ 71.9008 Request the lead time here
M20
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
100.0 mm
£ 85.5566 - £ 87.3026 72 In stock
M16
Swivel
Chrome
92.0 mm
Stainless Steel
75.0 mm
£ 31.757 - £ 35.2855 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 46.1013 - £ 51.2236 Request the lead time here
M20
Plain
Natural
Stainless Steel
100.0 mm
£ 16.0041 - £ 17.7823 Request the lead time here
M8
Plain
Natural
Stainless Steel
38.0 mm
£ 16.9999 - £ 18.8888 9 In stock
M10
Plain
Natural
Stainless Steel
38.0 mm
£ 26.71 - £ 29.6778 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 42.4397 - £ 47.1552 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
£ 58.2924 - £ 59.4802 8 In stock
M12
Swivel
Chrome
92.0 mm
Stainless Steel
55.0 mm
£ 70.7283 - £ 72.165 Request the lead time here
M16
Swivel
Chrome
92.0 mm
Stainless Steel;Nitrile Rubber
75.0 mm
£ 25.8239 - £ 28.6933 Request the lead time here
M12
Plain
Natural
Stainless Steel
55.0 mm
£ 42.138 - £ 46.82 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
£ 34.1287 - £ 37.9208 4 In stock
M20
Plain
Natural
Stainless Steel;Mild Steel
100.0 mm
£ 66.3756 - £ 67.7146 Request the lead time here
M12
Swivel
Chrome
92.0 mm
Stainless Steel
50.0 mm
£ 32.5438 - £ 36.1598 Request the lead time here
M16
Plain
Natural
Stainless Steel
70.0 mm
£ 31.3121 - £ 34.7912 Request the lead time here
M16
Plain
Natural
Stainless Steel;Mild Steel
70.0 mm
£ 114.3378 - £ 114.3378 Request the lead time here
M20
Swivel
Chrome
92.0 mm
Stainless Steel
100.0 mm
£ 29.7935 - £ 63.2166 Request the lead time here
M10
Swivel
Chrome
75.0 mm
Stainless Steel
50.0 mm
£ 113.4769 - £ 115.7888 Request the lead time here
M24
Swivel
Chrome
200.0 mm
Stainless Steel
120.0 mm
£ 39.9357 - £ 39.9357 Request the lead time here
M16
150.0 mm
Mild Steel
80.0 mm
  • of 4
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

550094

Price Range
£ 71.9008 - £ 71.9008

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

550090

Price Range
£ 87.3026 - £ 85.5566

Stock Levels
72 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462445

Price Range
£ 35.2855 - £ 31.757

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 Natural

462449

Price Range
£ 51.2236 - £ 46.1013

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Heavy Duty Adjustable Feet 38.0 mm M8 Natural

462441

Price Range
£ 17.7823 - £ 16.0041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    450.0 kg
Heavy Duty Adjustable Feet 38.0 mm M10 Natural

462442

Price Range
£ 18.8888 - £ 16.9999

Stock Levels
9 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    600.0 kg
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462444

Price Range
£ 29.6778 - £ 26.71

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462448

Price Range
£ 47.1552 - £ 42.4397

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Hygienic Adjustable Feet 55.0 mm M12 92.0 mm Chrome

550089

Price Range
£ 59.4802 - £ 58.2924

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Hygienic Adjustable Feet 75.0 mm M16 92.0 mm Chrome

550093

Price Range
£ 72.165 - £ 70.7283

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    75.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 55.0 mm M12 Natural

462443

Price Range
£ 28.6933 - £ 25.8239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    1500.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462447

Price Range
£ 46.82 - £ 42.138

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Heavy Duty Adjustable Feet 100.0 mm M20 Natural

462453

Price Range
£ 37.9208 - £ 34.1287

Stock Levels
4 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    3000.0 kg
Hygienic Adjustable Feet 50.0 mm M12 92.0 mm Chrome

550092

Price Range
£ 67.7146 - £ 66.3756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462446

Price Range
£ 36.1598 - £ 32.5438

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Heavy Duty Adjustable Feet 70.0 mm M16 Natural

462451

Price Range
£ 34.7912 - £ 31.3121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Colour
    Natural
  • Base Type
    Plain
  • Load Capacity
    2000.0 kg
Hygienic Adjustable Feet 100.0 mm M20 92.0 mm Chrome

550091

Price Range
£ 114.3378 - £ 114.3378

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    92.0 mm
Low Profile Feet 50.0 mm M10 75.0 mm Chrome

550096

Price Range
£ 63.2166 - £ 29.7935

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    75.0 mm
Low Profile Feet 120.0 mm M24 200.0 mm Chrome

550100

Price Range
£ 115.7888 - £ 113.4769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    120.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    200.0 mm
Low Profile Feet 80.0 mm M16 150.0 mm

550104

Price Range
£ 39.9357 - £ 39.9357

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Thread Length
    150.0 mm
  • Overall Height
    181.0 mm
  • Load Capacity
    1750.0 kg