| Quantity | Unit price |
|---|---|
| 4 - 19 | £ 115.7888 |
| 20 + | £ 113.4769 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M24 |
|---|---|
| Base Diameter | 4.724 in |
| Base Diameter | 120.0 mm |
| Colour | Chrome |
| Base Type | Swivel |
| Thread Length | 7.874 in |
| Thread Length | 200.0 mm |
| Overall Height | 10.079 in |
| Overall Height | 256.0 mm |
| Load Capacity | 3750.0 kg |
| Load Capacity | 3750.0 kg |
| Mount Type | Threaded Stud |
| Swivel Articulation | 20 ° |
| Commodity Code | 7326909890 |
| Full Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue