These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0749 - £ 0.0925 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.375 in
9.5 mm
|
||
| £ 0.0749 - £ 0.0925 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| £ 0.0887 - £ 0.1096 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.500 in
12.7 mm
|
||
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.626 in
15.9 mm
|
||
| £ 0.0513 - £ 0.0782 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
||
| LEDS1E-4-01 | £ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.252 in
6.4 mm
|
|
| LEDS2E-10-01 | £ 0.0455 - £ 0.0694 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.626 in
15.9 mm
|
|
| LEDS2E-14-19 | £ 0.0523 - £ 0.0798 | 10000 In stock |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
|
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.189 in
4.8 mm
|
||
| £ 0.0513 - £ 0.0782 | 1000 In stock |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
||
| £ 0.0925 - £ 0.0925 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
||
| £ 0.0817 - £ 0.087 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| £ 0.0643 - £ 0.0684 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| £ 0.0901 - £ 0.0958 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.140 in
3.6 mm
|
||
| £ 0.1729 - £ 0.18 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.220 in
5.6 mm
|
||
| £ 0.1098 - £ 0.1145 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.380 in
9.7 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.450 in
11.4 mm
|
||
| £ 0.1013 - £ 0.1056 | 1000 In stock |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue