Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0925 |
5000 - 19999 | £ 0.0833 |
20000 + | £ 0.0749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Shape | Round |
Compatible LED Type (All) | T-1 (3.0 mm) |
Overall Diameter | 0.187 in |
Overall Diameter | 4.7 mm |
Overall Height | 0.375 in |
Overall Height | 9.5 mm |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue