Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0523 - £ 0.0798 15000 In stock
Round
Natural
Nylon
19.1 mm
£ 0.0455 - £ 0.0694 2810 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
15.9 mm
Request the lead time here
Round
Natural
Nylon
22.2 mm
10110164 £ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
10110270 £ 0.0455 - £ 0.0694 3971 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
19.1 mm
£ 0.0455 - £ 0.0694 2145 In stock
Round
Natural
Nylon 6/6
4.8 mm
£ 0.0523 - £ 0.0798 13000 In stock
Round
Natural
Nylon
25.4 mm
£ 0.0523 - £ 0.0798 3998 In stock
Round
Natural
Nylon
6.5 mm
10110409 £ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
£ 0.0643 - £ 0.0684 200959 In stock
Round
Black
PVC
4.8 mm
£ 0.109 - £ 0.1135 Request the lead time here
Round
Black
PVC
15.9 mm
£ 0.0901 - £ 0.0958 Request the lead time here
Round
Black
PVC
6.4 mm
£ 0.1729 - £ 0.18 2849 In stock
Round
Natural
Nylon 6/6
3.6 mm
£ 0.0455 - £ 0.0694 19000 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.1013 - £ 0.1056 1000 In stock
Round
Black
PVC
12.7 mm
10110317 £ 0.0523 - £ 0.0798 10000 In stock
Round
Natural
Nylon
22.2 mm
£ 0.0749 - £ 0.0925 2000 In stock
Round
Natural
Nylon 6/6
9.5 mm
  • of 5
LED Spacer 6.0 mm 19.1 mm Nylon UL94 V-0 Natural

10110294

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

10110188

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2810 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

10110096

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 3.6 mm 22.2 mm Nylon UL94 V-0 Natural

10590003


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110164

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
LED Spacer 6.0 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110270

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3971 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    15.9 mm
LED Spacer 3.6 mm 19.1 mm Nylon UL94 V-0 Natural

10110119

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110140

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2145 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 25.4 mm Nylon UL94 V-0 Natural

10110331

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 6.0 mm 6.5 mm Nylon UL94 V-0 Natural

10110379

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.5 mm
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

10110409

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

10110041

Price Range
£ 0.0684 - £ 0.0643

Stock Levels
200959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

10110201

Price Range
£ 0.1135 - £ 0.109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 6.4 mm PVC UL94 V-0 Black

10110249

Price Range
£ 0.0958 - £ 0.0901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.140 in Nylon 6/6 UL94 V-2 Natural

10110423

Price Range
£ 0.18 - £ 0.1729

Stock Levels
2849 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    3.6 mm
LED Spacer 3.6 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110089

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 12.7 mm PVC UL94 V-0 Black

10110263

Price Range
£ 0.1056 - £ 0.1013

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-0 Natural

10110317

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 0.187 in 0.375 in Nylon 6/6 UL94 V-2 Natural

10365427

Price Range
£ 0.0925 - £ 0.0749

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.7 mm
  • Overall Height
    9.5 mm