Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height View
LEDS1E-12-01 £ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
25.4 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
9.5 mm
LEDS2E-12-01 £ 0.0455 - £ 0.0694 15000 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0455 - £ 0.0694 19000 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
22.2 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
25.4 mm
£ 0.0455 - £ 0.0694 47000 In stock
Round
Natural
Nylon 6/6
6.4 mm
£ 0.0455 - £ 0.0694 2000 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.0978 - £ 0.0978 Request the lead time here
Round
Black
PVC
22.2 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
4.8 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
LEDS2E-14-01 £ 0.0455 - £ 0.0694 11000 In stock
Round
Natural
Nylon 6/6
22.2 mm
LEDS2E-3-01 £ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
4.8 mm
LEDS2E-6-01 £ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
9.5 mm
£ 0.1785 - £ 0.1856 Request the lead time here
Round
Natural
Nylon 6/6
8.6 mm
£ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
6.4 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
4.8 mm
£ 0.0455 - £ 0.0694 2000 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
19.1 mm
  • of 5
LED Spacer 3.6 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-12-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

LEDS1E-16-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
LED Spacer 3.6 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-6-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-12-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-10-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 3.6 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-14-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 25.4 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-16-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 6.0 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-4-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
47000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.4 mm
LED Spacer 6.0 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-8-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

LEDS1-14-26

Price Range
£ 0.0978 - £ 0.0978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 4.8 mm Nylon UL94 V-0 Natural

LEDS1E-3-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

LEDS1E-8-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-14-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-3-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

LEDS2E-6-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.340 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-340-01

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.6 mm
LED Spacer 0.200 in 0.250 in Nylon 6/6 UL94 V-2 Natural

LEDS2M-250-01

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.4 mm
LED Spacer 3.6 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-3-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 3.6 mm 12.7 mm Nylon 6/6 UL94 V-2 Natural

LEDS1E-8-01

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 19.1 mm Nylon UL94 V-0 Natural

LEDS2E-12-19

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm