Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
£ 3.057 - £ 3.3966 Request the lead time here
2.5 mm
89.0 mm
6
Black Powder Coated
Steel
Arrow
138.0 mm
499622E £ 9.9708 - £ 13.9592 Request the lead time here
106.0 mm
5
Coated Steel
60.0 mm
£ 19.7589 - £ 41.9382 1 In stock
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
1284312 £ 1.9985 - £ 4.3054 260 In stock
1.5 mm
40.0 mm
4
Polished
304 Stainless Steel
39.0 mm
£ 17.2359 - £ 36.5962 Request the lead time here
9.5 mm
131.0 mm
5
Nickel Plated
GF PA
Arrow
108.0 mm
£ 2.6505 - £ 7.3086 Request the lead time here
1.5 mm
40.0 mm
6
Polished
Stainless Steel
Rounded
81.0 mm
£ 12.4592 - £ 32.1977 Request the lead time here
3.0 mm
65.0 mm
4
Clear Anodised
Aluminium
Rectangular
55.0 mm
1285097 £ 2.0977 - £ 4.3851 916 In stock
1.0 mm
50.8 mm
6
Polished
304 Stainless Steel
33.5 mm
498427 £ 2.9302 - £ 3.0038 6 In stock
11.0 mm
30.0 mm
4
Matt
Nylon
Rectangular
35.0 mm
£ 10.4456 - £ 10.4456 Request the lead time here
136.0 mm
6
Coated Steel
60.0 mm
£ 47.0303 - £ 99.8224 Request the lead time here
3.0 mm
100.0 mm
6
Clear Anodised
Aluminium
Rectangular
82.5 mm
466237 £ 1.3337 - £ 1.3607 364 In stock
6.0 mm
50.0 mm
Glass Filled Nylon
50.0 mm
£ 4.4082 - £ 4.4082 Request the lead time here
11.3 mm
102.0 mm
Glass Filled Nylon
79.0 mm
£ 9.0006 - £ 19.906 Request the lead time here
6.4 mm
50.0 mm
30% Glass Fibre Reinforced Nylon
50.0 mm
£ 10.3251 - £ 21.9441 Request the lead time here
7.0 mm
60.0 mm
30% Glass Fibre Reinforced Nylon
60.0 mm
550061 £ 7.9943 - £ 16.956 Request the lead time here
5.9 mm
50.0 mm
30% Glass Fibre Reinforced Nylon
100.0 mm
£ 7.7675 - £ 16.4776 17 In stock
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
120.0 mm
£ 14.075 - £ 29.8989 Request the lead time here
7.0 mm
60.0 mm
30% Glass Fibre Reinforced Nylon
60.0 mm
£ 5.6827 - £ 12.0448 Request the lead time here
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
80.0 mm
466236 £ 1.2232 - £ 1.2487 1026 In stock
8.0 mm
64.0 mm
Glass Filled Nylon
37.0 mm
  • of 6
Leaf Hinge 138.0 mm 89.0 mm 2.5 mm Black

59962

Price Range
£ 3.3966 - £ 3.057

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    89.0 mm
  • Overall Thickness
    10.2 mm
  • Overall Width
    138.0 mm
  • Colour
    Black
Hinge 60.0 mm 106.0 mm Coated Steel

499622E

Price Range
£ 13.9592 - £ 9.9708

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    106.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
  • Full Material
    Steel
Leaf Hinge 55.0 mm 65.0 mm 3.0 mm Clear

550040

Price Range
£ 41.9382 - £ 19.7589

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
Leaf Hinge 39.0 mm 40.0 mm 1.5 mm

1284312

Price Range
£ 4.3054 - £ 1.9985

Stock Levels
260 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    39.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 108.0 mm 131.0 mm GF PA

550068

Price Range
£ 36.5962 - £ 17.2359

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.5 mm
  • Overall Length
    131.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    108.0 mm
  • Colour
    Black
Leaf Hinge 81.0 mm 40.0 mm 1.5 mm Silver

1285100

Price Range
£ 7.3086 - £ 2.6505

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    40.0 mm
  • Overall Width
    81.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 55.0 mm 65.0 mm 3.0 mm Clear

1334621

Price Range
£ 32.1977 - £ 12.4592

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    65.0 mm
  • Overall Width
    55.0 mm
  • Colour
    Clear
  • Finish
    Clear Anodised
Leaf Hinge 33.5 mm 50.8 mm 1.0 mm

1285097

Price Range
£ 4.3851 - £ 2.0977

Stock Levels
916 In stock
Attributes
  • Leaf Thickness
    1.0 mm
  • Overall Length
    50.8 mm
  • Overall Width
    33.5 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Hinge 35.0 mm 30.0 mm Nylon

498427

Price Range
£ 3.0038 - £ 2.9302

Stock Levels
6 In stock
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    25.0 mm
  • Overall Width
    35.0 mm
  • Colour
    Black
Hinge 60.0 mm 136.0 mm Coated Steel

499623E

Price Range
£ 10.4456 - £ 10.4456

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
  • Full Material
    Steel
Leaf Hinge 82.5 mm 100.0 mm 3.0 mm Clear

550041

Price Range
£ 99.8224 - £ 47.0303

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.5 mm
  • Overall Width
    82.5 mm
  • Colour
    Clear
Hinge 50.0 mm 50.0 mm Glass Filled Nylon

466237

Price Range
£ 1.3607 - £ 1.3337

Stock Levels
364 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide
Hinge 79.0 mm 102.0 mm Glass Filled Nylon

466234

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.3 mm
  • Overall Length
    102.0 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    79.0 mm
  • Colour
    Black
Hinge 50.0 mm 50.0 mm 30% Glass Fibre Reinforced Nylon

550056

Price Range
£ 19.906 - £ 9.0006

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.4 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    5.9 mm
  • Overall Width
    50.0 mm
  • Colour
    Black
Hinge 60.0 mm 60.0 mm 30% Glass Fibre Reinforced Nylon

550057

Price Range
£ 21.9441 - £ 10.3251

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 100.0 mm 50.0 mm 30% Glass Fibre Reinforced Nylon

550061

Price Range
£ 16.956 - £ 7.9943

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.9 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    6.4 mm
  • Overall Width
    100.0 mm
  • Colour
    Black
Hinge 120.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

550060

Price Range
£ 16.4776 - £ 7.7675

Stock Levels
17 In stock
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    120.0 mm
  • Colour
    Black
Hinge 60.0 mm 60.0 mm 30% Glass Fibre Reinforced Nylon

550058

Price Range
£ 29.8989 - £ 14.075

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    6.5 mm
  • Overall Width
    60.0 mm
  • Colour
    Black
Hinge 80.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

550059

Price Range
£ 12.0448 - £ 5.6827

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    80.0 mm
  • Colour
    Black
Hinge 37.0 mm 64.0 mm Glass Filled Nylon

466236

Price Range
£ 1.2487 - £ 1.2232

Stock Levels
1026 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    37.0 mm
  • Colour
    Black