Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.6413 - £ 11.9329 | 47 In stock |
0.138 in
3.5 mm
|
1.181 in
30.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.181 in
30.0 mm
|
||
| £ 5.6827 - £ 12.0448 | Request the lead time here |
0.205 in
5.2 mm
|
1.575 in
40.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
3.15 in
80.0 mm
|
||
| £ 6.0098 - £ 6.265 | 2450 In stock |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| £ 8.8305 - £ 9.1991 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| £ 13.8766 - £ 14.4577 | Request the lead time here |
0.453 in
11.5 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| £ 2.5036 - £ 2.5502 | Request the lead time here |
|
2.52 in
64.0 mm
|
|
|
Nylon
|
Rectangular
|
2.441 in
62.0 mm
|
||
| £ 15.2727 - £ 23.7576 | 24 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
4
|
|
|
|
2.48 in
63.0 mm
|
||
| £ 9.1991 - £ 9.1991 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
| £ 4.4199 - £ 4.522 | Request the lead time here |
|
2.126 in
54.0 mm
|
|
|
Nylon
|
Rectangular
|
1.772 in
45.0 mm
|
||
| £ 11.3394 - £ 22.7855 | 83 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
4
|
|
|
|
2.362 in
60.0 mm
|
||
| £ 8.8305 - £ 9.1991 | Request the lead time here |
0.354 in
9.0 mm
|
1.555 in
39.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.496 in
38.0 mm
|
||
| £ 13.8766 - £ 14.4577 | Request the lead time here |
0.591 in
15.0 mm
|
2.559 in
65.0 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
2.48 in
63.0 mm
|
||
| 10090534 | £ 15.2727 - £ 23.7576 | 25 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
5
|
|
|
|
5.906 in
150.0 mm
|
|
| £ 6.0098 - £ 6.265 | Request the lead time here |
0.354 in
9.0 mm
|
1.949 in
49.5 mm
|
4
|
Matt
|
Plastic
|
Rectangular
|
1.89 in
48.0 mm
|
||
| £ 1.4047 - £ 1.4327 | 32 In stock |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
|
|
Glass Filled Nylon
|
|
1.87 in
47.5 mm
|
||
| £ 5.5787 - £ 11.8254 | Request the lead time here |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
|
|
30% Glass Fibre Reinforced Nylon
|
|
1.575 in
40.0 mm
|
||
| 10087664 | £ 4.2768 - £ 5.9876 | 948 In stock |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
|
| 10203668 | £ 7.1438 - £ 14.883 | 5068 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
304 Stainless Steel
|
|
3.543 in
90.0 mm
|
|
| £ 3.7561 - £ 8.1325 | 2048 In stock |
0.059 in
1.5 mm
|
1.181 in
30.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
1.772 in
45.0 mm
|
||
| 10203712 | £ 8.1644 - £ 8.1644 | Request the lead time here |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue