Menu Search

Leaf Hinges - Screw On

In stock

Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.

The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.

The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.

A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.

  • Maximum Rotation; 180 and 270 degrees
  • Leaf Shapes: Square, Rectangle, Round and Angled
  • Colours: Black, Clear, Natural and Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
£ 5.6413 - £ 11.9329 47 In stock
3.5 mm
30.0 mm
30% Glass Fibre Reinforced Nylon
30.0 mm
£ 5.6827 - £ 12.0448 Request the lead time here
5.2 mm
40.0 mm
30% Glass Fibre Reinforced Nylon
80.0 mm
£ 6.0098 - £ 6.265 2450 In stock
9.0 mm
39.5 mm
4
Matt
Plastic
Rectangular
38.0 mm
£ 8.8305 - £ 9.1991 Request the lead time here
11.5 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
£ 13.8766 - £ 14.4577 Request the lead time here
11.5 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
£ 2.5036 - £ 2.5502 Request the lead time here
64.0 mm
Nylon
Rectangular
62.0 mm
£ 15.2727 - £ 23.7576 24 In stock
4.0 mm
140.0 mm
4
63.0 mm
£ 9.1991 - £ 9.1991 Request the lead time here
15.0 mm
65.0 mm
4
Matt
Plastic
Rectangular
63.0 mm
£ 4.4199 - £ 4.522 Request the lead time here
54.0 mm
Nylon
Rectangular
45.0 mm
£ 11.3394 - £ 22.7855 83 In stock
4.0 mm
60.0 mm
4
60.0 mm
£ 8.8305 - £ 9.1991 Request the lead time here
9.0 mm
39.5 mm
4
Matt
Plastic
Rectangular
38.0 mm
£ 13.8766 - £ 14.4577 Request the lead time here
15.0 mm
65.0 mm
4
Matt
Plastic
Rectangular
63.0 mm
10090534 £ 15.2727 - £ 23.7576 25 In stock
4.0 mm
150.0 mm
5
150.0 mm
£ 6.0098 - £ 6.265 Request the lead time here
9.0 mm
49.5 mm
4
Matt
Plastic
Rectangular
48.0 mm
£ 1.4047 - £ 1.4327 32 In stock
10.2 mm
48.0 mm
Glass Filled Nylon
47.5 mm
£ 5.5787 - £ 11.8254 Request the lead time here
5.2 mm
80.0 mm
30% Glass Fibre Reinforced Nylon
40.0 mm
10087664 £ 4.2768 - £ 5.9876 948 In stock
4.0 mm
30.0 mm
4
Black Powder Coated
Die Cast Zinc Alloy
Square
30.0 mm
10203668 £ 7.1438 - £ 14.883 5068 In stock
3.0 mm
60.0 mm
4
Polished
304 Stainless Steel
90.0 mm
£ 3.7561 - £ 8.1325 2048 In stock
1.5 mm
30.0 mm
4
Polished
Stainless Steel
Rounded
45.0 mm
10203712 £ 8.1644 - £ 8.1644 Request the lead time here
2.0 mm
175.0 mm
8
Polished
Stainless Steel
Angled
38.0 mm
  • of 6
Hinge 30.0 mm 30.0 mm 30% Glass Fibre Reinforced Nylon

10299876

Price Range
£ 11.9329 - £ 5.6413

Stock Levels
47 In stock
Attributes
  • Leaf Thickness
    3.5 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    3.0 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Hinge 80.0 mm 40.0 mm 30% Glass Fibre Reinforced Nylon

10299920

Price Range
£ 12.0448 - £ 5.6827

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    80.0 mm
  • Colour
    Black
Hinge 38.0 mm 39.5 mm Plastic

10224908

Price Range
£ 6.265 - £ 6.0098

Stock Levels
2450 In stock
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Black
Hinge 48.0 mm 49.5 mm Plastic

10224946

Price Range
£ 9.1991 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Hinge 48.0 mm 49.5 mm Plastic

10224953

Price Range
£ 14.4577 - £ 13.8766

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Hinge 62.0 mm 64.0 mm Nylon

10285107

Price Range
£ 2.5502 - £ 2.5036

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    64.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    62.0 mm
  • Colour
    Black
  • Leaf Shape
    Rectangular
Free Swinging Hinge 140.0 mm 63.0 mm

10090527

Price Range
£ 23.7576 - £ 15.2727

Stock Levels
24 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    140.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
Hinge 63.0 mm 65.0 mm Plastic

10224939

Price Range
£ 9.1991 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Hinge 45.0 mm 54.0 mm Nylon

10285084

Price Range
£ 4.522 - £ 4.4199

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    54.0 mm
  • Overall Thickness
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Black
  • Leaf Shape
    Rectangular
Free Swinging Hinge 60.0 mm 60.0 mm

10090541

Price Range
£ 22.7855 - £ 11.3394

Stock Levels
83 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
Hinge 38.0 mm 39.5 mm Plastic

10224922

Price Range
£ 9.1991 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Black
Hinge 63.0 mm 65.0 mm Plastic

10224960

Price Range
£ 14.4577 - £ 13.8766

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    21.5 mm
  • Overall Width
    63.0 mm
  • Colour
    Black
Free Swinging Hinge 150.0 mm 150.0 mm

10090534

Price Range
£ 23.7576 - £ 15.2727

Stock Levels
25 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    150.0 mm
  • Number of Mounting Holes
    5
Hinge 48.0 mm 49.5 mm Plastic

10224915

Price Range
£ 6.265 - £ 6.0098

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
  • Colour
    Black
Hinge 47.5 mm 48.0 mm Glass Filled Nylon

10285091

Price Range
£ 1.4327 - £ 1.4047

Stock Levels
32 In stock
Attributes
  • Leaf Thickness
    10.2 mm
  • Overall Length
    48.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    47.5 mm
  • Colour
    Black
Leaf Hinge 40.0 mm 80.0 mm 30% Glass Fibre Reinforced Nylon

10299951

Price Range
£ 11.8254 - £ 5.5787

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.2 mm
  • Overall Length
    80.0 mm
  • Overall Thickness
    5.7 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Leaf Hinge 30.0 mm 30.0 mm Die Cast Zinc Alloy

10087664

Price Range
£ 5.9876 - £ 4.2768

Stock Levels
948 In stock
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    30.0 mm
  • Overall Thickness
    7.5 mm
  • Overall Width
    30.0 mm
  • Colour
    Black
Leaf Hinge 90.0 mm 60.0 mm 3.0 mm

10203668

Price Range
£ 14.883 - £ 7.1438

Stock Levels
5068 In stock
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Finish
    Polished
  • Full Material
    304 Stainless Steel
Leaf Hinge 45.0 mm 30.0 mm 1.5 mm Silver

10203699

Price Range
£ 8.1325 - £ 3.7561

Stock Levels
2048 In stock
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    30.0 mm
  • Overall Width
    45.0 mm
  • Colour
    Silver
  • Finish
    Polished
Leaf Hinge 38.0 mm 175.0 mm 2.0 mm Silver

10203712

Price Range
£ 8.1644 - £ 8.1644

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    175.0 mm
  • Overall Width
    38.0 mm
  • Colour
    Silver
  • Finish
    Polished