Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 27.1932 - £ 45.3288 Request the lead time here
9.685
3.0
14.0
TR14 x 6
2000.0
Steel
12.164
£ 1,160.3928 - £ 1,933.9812 Request the lead time here
56.819
10.0
70.0
TR70 x 10
2000.0
316 Stainless Steel
64.425
£ 21.471 - £ 35.7918 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
Steel
10.191
£ 102.0714 - £ 170.1156 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
316 Stainless Steel
15.640
£ 80.376 - £ 133.9566 Request the lead time here
9.685
3.0
14.0
TR14 x 3
2000.0
316 Stainless Steel
12.191
£ 226.3788 - £ 377.298 Request the lead time here
21.269
5.0
28.0
TR28 x 5
2000.0
316 Stainless Steel
25.094
£ 898.161 - £ 1,496.9418 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
316 Stainless Steel
54.935
£ 748.7616 - £ 1,247.9292 Request the lead time here
98.710
16.0
120.0
TR120 x 16
2000.0
Steel
111.25
£ 846.2226 - £ 1,410.3744 Request the lead time here
47.979
9.0
60.0
TR60 x 9
2000.0
316 Stainless Steel
54.935
£ 88.2606 - £ 147.1044 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
316 Stainless Steel
10.191
£ 281.9586 - £ 469.9242 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
316 Stainless Steel
28.547
£ 261.3954 - £ 435.6624 Request the lead time here
21.563
6.0
30.0
TR30 x 6
2000.0
316 Stainless Steel
26.547
£ 213.7614 - £ 356.2656 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
316 Stainless Steel
28.547
£ 123.9402 - £ 206.5704 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
316 Stainless Steel
21.094
£ 56.9058 - £ 94.8498 Request the lead time here
14.474
4.0
20.0
TR20 x 8
2000.0
Steel
17.608
£ 60.2106 - £ 100.3476 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1000.0
Steel
28.507
£ 531.8484 - £ 886.4106 Request the lead time here
39.168
8.0
50.0
TR50 x 8
1500.0
316 Stainless Steel
45.468
£ 162.1698 - £ 270.2898 Request the lead time here
17.269
5.0
24.0
TR24 x 5
2000.0
316 Stainless Steel
21.094
£ 82.2426 - £ 137.0676 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
Steel
28.547
£ 91.9224 - £ 153.204 Request the lead time here
23.563
6.0
32.0
TR32 x 6
2000.0
Steel
28.547
  • of 21
Lead Screw TR14 x 6 2000.0 Steel

20153045

Price Range
£ 45.3288 - £ 27.1932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR70 x 10 2000.0 316 Stainless Steel

20152970

Price Range
£ 1,933.9812 - £ 1,160.3928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR12 x 3 2000.0 Steel

20153014

Price Range
£ 35.7918 - £ 21.471

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR18 x 4 2000.0 316 Stainless Steel

20152765

Price Range
£ 170.1156 - £ 102.0714

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 3 2000.0 316 Stainless Steel

20152741

Price Range
£ 133.9566 - £ 80.376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR28 x 5 2000.0 316 Stainless Steel

20152802

Price Range
£ 377.298 - £ 226.3788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR60 x 9 2000.0 316 Stainless Steel

20152963

Price Range
£ 1,496.9418 - £ 898.161

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR120 x 16 2000.0 Steel

20153007

Price Range
£ 1,247.9292 - £ 748.7616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR120 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    120.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR60 x 9 2000.0 316 Stainless Steel

20152857

Price Range
£ 1,410.3744 - £ 846.2226

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol. 7e
    60.0
  • Lead
    9.0
  • p1
    9.0
Lead Screw TR12 x 3 2000.0 316 Stainless Steel

20152871

Price Range
£ 147.1044 - £ 88.2606

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR32 x 6 2000.0 316 Stainless Steel

20152826

Price Range
£ 469.9242 - £ 281.9586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR30 x 6 2000.0 316 Stainless Steel

20152918

Price Range
£ 435.6624 - £ 261.3954

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR32 x 6 1500.0 316 Stainless Steel

20152567

Price Range
£ 356.2656 - £ 213.7614

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR24 x 5 1500.0 316 Stainless Steel

20152543

Price Range
£ 206.5704 - £ 123.9402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR20 x 8 2000.0 Steel

20153090

Price Range
£ 94.8498 - £ 56.9058

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    20.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR32 x 12 1000.0 Steel

20152383

Price Range
£ 100.3476 - £ 60.2106

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR50 x 8 1500.0 316 Stainless Steel

20152598

Price Range
£ 886.4106 - £ 531.8484

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR24 x 5 2000.0 316 Stainless Steel

20152673

Price Range
£ 270.2898 - £ 162.1698

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR32 x 6 2000.0 Steel

20152659

Price Range
£ 137.0676 - £ 82.2426

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR32 x 6 2000.0 Steel

20153397

Price Range
£ 153.204 - £ 91.9224

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0