20151379
20151379
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 79.9374 |
| 10 - 19 | £ 71.9406 |
| 20 - 39 | £ 67.9422 |
| 40 - 49 | £ 59.9556 |
| 50 - 99 | £ 55.9572 |
| 100 + | £ 47.9604 |
| Thread Size | TR26 x 5 |
|---|---|
| No. of starts | 1.0 |
| d1 tol. 7e | 26.0 |
| Lead | 5.0 |
| p1 | 5.0 |
| d2 tol. 7e min | 23.094 |
| d2 tol. 7e max | 23.394 |
| d3 tol. 7h max | 20.500 |
| l1 | 1500.0 |
| Lead angle | 3°55' |
| Pitch accuracy mm/300mm | 0.05 |
| Straightness mm/300mm | 0.2 |
| Weight kg | 4.98 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue