Menu Search

Lead Screws

In production

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Item Code Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 1,204.7934 - £ 2,007.9924 Request the lead time here
74.446
12.0
90.0
TR90 x 12
3000.0
Steel
83.365
£ 17.0034 - £ 28.3458 Request the lead time here
6.891
2.0
10.0
TR10 x 2
1500.0
Steel
8739.0
£ 378.9708 - £ 631.6248 Request the lead time here
78.710
16.0
100.0
TR100 x 16
1500.0
Steel
91.250
£ 87.4038 - £ 145.6764 Request the lead time here
27.563
6.0
36.0
TR36 x 6
1500.0
Steel
32.547
£ 22.7052 - £ 37.842 Request the lead time here
9.685
3.0
14.0
TR14 x 6
1500.0
Steel
12.164
£ 71.2368 - £ 118.728 Request the lead time here
23.563
6.0
32.0
TR32 x 6
1500.0
Steel
28.547
£ 24.429 - £ 40.7184 Request the lead time here
9.685
3.0
14.0
TR14 x 3
1500.0
Steel
12.191
£ 26.7342 - £ 44.5638 Request the lead time here
10.474
4.0
16.0
TR16 x 8
1500.0
Steel
13.608
£ 20.298 - £ 33.8232 Request the lead time here
7.685
3.0
12.0
TR12 x 3
1500.0
Steel
10.191
£ 354.9804 - £ 591.6306 Request the lead time here
39.168
8.0
50.0
TR50 x 8
3000.0
Steel
45.468
£ 33.5988 - £ 55.998 Request the lead time here
12.474
4.0
18.0
TR18 x 8
1500.0
Steel
15.608
£ 30.8958 - £ 51.4998 Request the lead time here
12.474
4.0
18.0
TR18 x 4
1500.0
Steel
15.640
£ 36.3732 - £ 60.6186 Request the lead time here
9.685
3.0
14.0
TR14 x 6
3000.0
Steel
12.164
£ 43.2378 - £ 72.063 Request the lead time here
17.269
5.0
24.0
TR24 x 5
1500.0
Steel
21.094
£ 221.9316 - £ 369.8826 Request the lead time here
30.381
7.0
40.0
TR40 x 7
3000.0
Steel
36.020
£ 93.9828 - £ 156.6414 Request the lead time here
23.563
6.0
32.0
TR32 x 12
1500.0
Steel
28.547
£ 41.7486 - £ 69.5742 Request the lead time here
15.294
5.0
22.0
TR22 x 10
1500.0
Steel
19.058
£ 106.9062 - £ 178.1838 Request the lead time here
21.563
6.0
30.0
TR30 x 6
3000.0
Steel
26.547
£ 19.5738 - £ 32.6196 Request the lead time here
7.685
3.0
12.0
TR12 x 6
1500.0
Steel
10.164
£ 27.1932 - £ 45.3288 Request the lead time here
9.685
3.0
14.0
TR14 x 6
2000.0
Steel
12.164
  • of 21
Lead Screw TR90 x 12 3000.0 Steel

20151881

Price Range
£ 2,007.9924 - £ 1,204.7934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR90 x 12
  • No. of starts
    1.0
  • d1 tol. 7e
    90.0
  • Lead
    12.0
  • p1
    12.0
Lead Screw TR10 x 2 1500.0 Steel

20151928

Price Range
£ 28.3458 - £ 17.0034

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR100 x 16 1500.0 Steel

20151911

Price Range
£ 631.6248 - £ 378.9708

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR36 x 6 1500.0 Steel

20152178

Price Range
£ 145.6764 - £ 87.4038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR14 x 6 1500.0 Steel

20151980

Price Range
£ 37.842 - £ 22.7052

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR32 x 6 1500.0 Steel

20152154

Price Range
£ 118.728 - £ 71.2368

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    32.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR14 x 3 1500.0 Steel

20151973

Price Range
£ 40.7184 - £ 24.429

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    14.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR16 x 8 1500.0 Steel

20152000

Price Range
£ 44.5638 - £ 26.7342

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    16.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR12 x 3 1500.0 Steel

20151959

Price Range
£ 33.8232 - £ 20.298

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR50 x 8 3000.0 Steel

20151744

Price Range
£ 591.6306 - £ 354.9804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol. 7e
    50.0
  • Lead
    8.0
  • p1
    8.0
Lead Screw TR18 x 8 1500.0 Steel

20152024

Price Range
£ 55.998 - £ 33.5988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol. 7e
    18.0
  • Lead
    8.0
  • p1
    4.0
Lead Screw TR18 x 4 1500.0 Steel

20152017

Price Range
£ 51.4998 - £ 30.8958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR14 x 6 3000.0 Steel

20152253

Price Range
£ 60.6186 - £ 36.3732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR24 x 5 1500.0 Steel

20152079

Price Range
£ 72.063 - £ 43.2378

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    24.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR40 x 7 3000.0 Steel

20151645

Price Range
£ 369.8826 - £ 221.9316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR32 x 12 1500.0 Steel

20152147

Price Range
£ 156.6414 - £ 93.9828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol. 7e
    32.0
  • Lead
    12.0
  • p1
    6.0
Lead Screw TR22 x 10 1500.0 Steel

20152048

Price Range
£ 69.5742 - £ 41.7486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol. 7e
    22.0
  • Lead
    10.0
  • p1
    5.0
Lead Screw TR30 x 6 3000.0 Steel

20151492

Price Range
£ 178.1838 - £ 106.9062

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    30.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR12 x 6 1500.0 Steel

20151966

Price Range
£ 32.6196 - £ 19.5738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR14 x 6 2000.0 Steel

20153045

Price Range
£ 45.3288 - £ 27.1932

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    14.0
  • Lead
    6.0
  • p1
    3.0