20151966
20151966
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 32.6196 |
| 10 - 19 | £ 29.3556 |
| 20 - 39 | £ 27.7236 |
| 40 - 49 | £ 24.4698 |
| 50 - 99 | £ 22.8378 |
| 100 + | £ 19.5738 |
| Thread Size | TR12 x 6 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 12.0 |
| Lead | 6.0 |
| p1 | 3.0 |
| d2 tol. 7e min | 10.164 |
| d2 tol. 7e max | 10.415 |
| d3 tol. 7h max | 8.500 |
| l1 | 1500.0 |
| Lead angle | 10°30' |
| Pitch accuracy mm/300mm | 0.3 |
| Straightness mm/300mm | 0.5 |
| Weight kg | 0.97 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue