Menu Search

Lead Screws

In stock

Lead screws are a type of screws used to convert rotational motion into linear motion by converting the rotational movement of the screw into forward motion of the nut. 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.

They are used for standard applications that require a lower degree of precision and accuracy, or where a ball screw is not suitable due to environmental conditions. They are strong, durable, and more cost efficient than ball screws.

They are also used in robotics, automotive or CNC machining industries. Available as standard right-hand thread lead screws as well as left-hand threaded. Please note: These lead screws, unlike threaded rods (not to be confused between them), have a thicker and stronger raceway which makes them ideal for heavy load applications where repetitive linear motion occurs.

  • Available as standard right-hand thread lead screws as well as left-hand threaded.
  • 'Lead' refers to the distance a nut will travel for a complete revolution of the screw.
  • Used for standard applications that require a lower degree of precision and accuracy
Material: 304 Stainless Steel, Steel, 316 Stainless Steel Series Code: SRL1326, SRL1325, SRL1320, SRL1323, SRL1322, SRL1321

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
420 results
Product SKUs information
Essentra Part Number Price range Availability d3 tol. 7h min p1 d1 tol. 7e Thread Size l1 Material d2 tol. 7e min View
£ 112.812 - £ 188.0166 Request the lead time here
10.474
4.0
16.0
TR16 x 4
2000.0
316 Stainless Steel
13.640
£ 113.3526 - £ 188.9142 Request the lead time here
34.381
7.0
44.0
TR44 x 14
1000.0
Steel
39.977
£ 125.5824 - £ 209.304 Request the lead time here
30.381
7.0
40.0
TR40 x 7
2000.0
Steel
36.020
£ 692.529 - £ 1,154.2116 Request the lead time here
66.819
10.0
80.0
TR80 x 10
2000.0
Steel
74.425
£ 218.8002 - £ 364.6602 Request the lead time here
30.381
7.0
40.0
TR40 x 14
3000.0
Steel
36.020
£ 784.278 - £ 1,307.13 Request the lead time here
73.710
16.0
95.0
TR95 x 16
2000.0
Steel
86.250
£ 359.4276 - £ 599.046 Request the lead time here
78.710
16.0
100.0
TR100 x 16
1000.0
Steel
91.250
£ 483.7248 - £ 806.208 Request the lead time here
56.819
10.0
70.0
TR70 x 10
2000.0
Steel
64.425
£ 76.4286 - £ 127.3878 Request the lead time here
21.269
5.0
28.0
TR28 x 5
2000.0
Steel
25.094
£ 354.7866 - £ 591.3144 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
316 Stainless Steel
32.547
£ 55.59 - £ 92.6568 Request the lead time here
7.685
3.0
12.0
TR12 x 3
2000.0
316 Stainless Steel
10.191
£ 113.4648 - £ 189.108 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
Steel
32.547
£ 38.1378 - £ 63.5562 Request the lead time here
12.474
4.0
18.0
TR18 x 4
2000.0
Steel
15.640
£ 173.706 - £ 289.5066 Request the lead time here
34.381
7.0
44.0
TR44 x 14
1500.0
Steel
39.977
£ 748.7616 - £ 1,247.9292 Request the lead time here
78.710
16.0
100.0
TR100 x 16
2000.0
Steel
91.250
£ 340.3434 - £ 567.2424 Request the lead time here
34.381
7.0
44.0
TR44 x 14
3000.0
Steel
39.977
£ 23.0316 - £ 38.3826 Request the lead time here
7.685
3.0
12.0
TR12 x 6
2000.0
Steel
10.164
£ 368.6382 - £ 614.397 Request the lead time here
27.563
6.0
36.0
TR36 x 6
2000.0
316 Stainless Steel
32.547
£ 17.9112 - £ 29.8452 Request the lead time here
6.891
2.0
10.0
TR10 x 2
2000.0
Steel
8.739
£ 80.0904 - £ 133.4772 Request the lead time here
34.381
7.0
44.0
TR44 x 7
1000.0
Steel
40.020
  • of 21
Lead Screw TR16 x 4 2000.0 316 Stainless Steel

20152888

Price Range
£ 188.0166 - £ 112.812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    16.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR44 x 14 1000.0 Steel

20153908

Price Range
£ 188.9142 - £ 113.3526

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR40 x 7 2000.0 Steel

20152680

Price Range
£ 209.304 - £ 125.5824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    40.0
  • Lead
    7.0
  • p1
    7.0
Lead Screw TR80 x 10 2000.0 Steel

20153465

Price Range
£ 1,154.2116 - £ 692.529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    80.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR40 x 14 3000.0 Steel

20153519

Price Range
£ 364.6602 - £ 218.8002

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    40.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR95 x 16 2000.0 Steel

20153281

Price Range
£ 1,307.13 - £ 784.278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR95 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    95.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR100 x 16 1000.0 Steel

20153496

Price Range
£ 599.046 - £ 359.4276

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR70 x 10 2000.0 Steel

20153458

Price Range
£ 806.208 - £ 483.7248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol. 7e
    70.0
  • Lead
    10.0
  • p1
    10.0
Lead Screw TR28 x 5 2000.0 Steel

20153380

Price Range
£ 127.3878 - £ 76.4286

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol. 7e
    28.0
  • Lead
    5.0
  • p1
    5.0
Lead Screw TR36 x 6 2000.0 316 Stainless Steel

20152833

Price Range
£ 591.3144 - £ 354.7866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR12 x 3 2000.0 316 Stainless Steel

20152734

Price Range
£ 92.6568 - £ 55.59

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol. 7e
    12.0
  • Lead
    3.0
  • p1
    3.0
Lead Screw TR36 x 6 2000.0 Steel

20153403

Price Range
£ 189.108 - £ 113.4648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR18 x 4 2000.0 Steel

20153335

Price Range
£ 63.5562 - £ 38.1378

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol. 7e
    18.0
  • Lead
    4.0
  • p1
    4.0
Lead Screw TR44 x 14 1500.0 Steel

20153915

Price Range
£ 289.5066 - £ 173.706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR100 x 16 2000.0 Steel

20153489

Price Range
£ 1,247.9292 - £ 748.7616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR100 x 16
  • No. of starts
    1.0
  • d1 tol. 7e
    100.0
  • Lead
    16.0
  • p1
    16.0
Lead Screw TR44 x 14 3000.0 Steel

20153939

Price Range
£ 567.2424 - £ 340.3434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 14
  • No. of starts
    2.0
  • d1 tol. 7e
    44.0
  • Lead
    14.0
  • p1
    7.0
Lead Screw TR12 x 6 2000.0 Steel

20153021

Price Range
£ 38.3826 - £ 23.0316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol. 7e
    12.0
  • Lead
    6.0
  • p1
    3.0
Lead Screw TR36 x 6 2000.0 316 Stainless Steel

20152932

Price Range
£ 614.397 - £ 368.6382

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol. 7e
    36.0
  • Lead
    6.0
  • p1
    6.0
Lead Screw TR10 x 2 2000.0 Steel

20152987

Price Range
£ 29.8452 - £ 17.9112

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol. 7e
    10.0
  • Lead
    2.0
  • p1
    2.0
Lead Screw TR44 x 7 1000.0 Steel

20151669

Price Range
£ 133.4772 - £ 80.0904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol. 7e
    44.0
  • Lead
    7.0
  • p1
    7.0