20153519
20153519
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 364.6602 |
| 10 - 19 | £ 328.1952 |
| 20 - 39 | £ 309.9576 |
| 40 - 49 | £ 273.4926 |
| 50 - 99 | £ 255.2652 |
| 100 + | £ 218.8002 |
| Thread Size | TR40 x 14 |
|---|---|
| No. of starts | 2.0 |
| d1 tol. 7e | 40.0 |
| Lead | 14.0 |
| p1 | 7.0 |
| d2 tol. 7e min | 36.020 |
| d2 tol. 7e max | 36.375 |
| d3 tol. 7h max | 32.000 |
| l1 | 3000.0 |
| Lead angle | 7°01‘ |
| Pitch accuracy mm/300mm | 0.2 |
| Straightness mm/300mm | 0.3 |
| Weight kg | 23.94 |
| Material | Steel |
| Thread Direction | Right Hand |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue