Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.
Series Code :SR5408 ,SR6564, SR6565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Final End Force | Body Thread Size | Bolt Length | Handle Locking Type | Head Diameter | Initial End Force | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 11.6753 - £ 11.6753 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 7.5974 - £ 7.7533 | Request the lead time here |
2.047 in
52.0 mm
|
21.00 N
21.00 N
|
M10
|
0.669 in
17.0 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| £ 13.0755 - £ 13.0755 | 795 In stock |
|
|
M12 x 1.5
|
|
|
|
|
||
| 491237 | £ 16.477 - £ 16.477 | Request the lead time here |
|
|
M16 x 1.5
|
|
|
|
|
|
| £ 11.0559 - £ 11.0559 | Request the lead time here |
|
|
M12 x 1.75
|
|
|
0.945 in
24.0 mm
|
|
||
| £ 10.9567 - £ 11.1835 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 5.9532 - £ 5.9532 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| £ 7.4556 - £ 7.5974 | Request the lead time here |
1.811 in
46.0 mm
|
24.00 N
24.00 N
|
M10 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| £ 8.3486 - £ 8.5187 | Request the lead time here |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
| £ 15.2873 - £ 15.2873 | Request the lead time here |
|
|
M16 x 1.5
|
|
|
|
|
||
| £ 12.1626 - £ 12.1626 | Request the lead time here |
|
|
M10 x 1
|
|
|
|
|
||
| £ 11.7363 - £ 11.7363 | Request the lead time here |
|
|
M12 x 1.75
|
|
|
0.945 in
24.0 mm
|
|
||
| £ 6.0524 - £ 6.1799 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10 x 1
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 5.3153 - £ 5.4287 | Request the lead time here |
1.083 in
27.5 mm
|
|
M8
|
0.197 in
5.0 mm
|
|
0.827 in
21.0 mm
|
|
||
| £ 6.0949 - £ 6.2225 | Request the lead time here |
1.339 in
34.0 mm
|
|
M10
|
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
|
||
| 1220759 | £ 6.6836 - £ 6.6836 | Request the lead time here |
1.594 in
40.5 mm
|
|
M12
|
0.276 in
7.0 mm
|
|
1.102 in
28.0 mm
|
|
|
| £ 8.3295 - £ 8.5012 | Request the lead time here |
1.87 in
47.5 mm
|
|
M16
|
0.394 in
10.0 mm
|
|
1.299 in
33.0 mm
|
|
||
| £ 5.5244 - £ 5.5244 | Request the lead time here |
1.28 in
32.5 mm
|
12.00 N
12.00 N
|
M6
|
0.394 in
10.0 mm
|
Locking
|
0.472 in
12.0 mm
|
3.00 N
3.00 N
|
||
| £ 6.1843 - £ 6.3144 | Request the lead time here |
1.811 in
46.0 mm
|
24.00 N
24.00 N
|
M10 x 1
|
0.531 in
13.5 mm
|
Locking
|
0.709 in
18.0 mm
|
5.00 N
5.00 N
|
||
| £ 6.6693 - £ 6.8124 | Request the lead time here |
2.165 in
55.0 mm
|
21.00 N
21.00 N
|
M12 x 1.5
|
0.65 in
16.5 mm
|
Locking
|
0.827 in
21.0 mm
|
5.00 N
5.00 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue