| Quantity | Unit price |
|---|---|
| 10 - 199 | £ 7.7533 |
| 200 + | £ 7.5974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Bolt Length | 0.669 in |
| Bolt Length | 17.0 mm |
| Final End Force | 21.00 N |
| Final End Force | 21.00 N |
| Head Diameter | 0.709 in |
| Head Diameter | 18.0 mm |
| Overall Length | 2.047 in |
| Overall Length | 52.0 mm |
| Body Material | Stainless Steel |
| Finish | Matt |
| Full Material | Polyamide |
| Handle Locking Type | Locking |
| Commodity Code | 7318190090 |
| Body Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue