Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408 ,SR6564, SR6565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
£ 11.6753 - £ 11.6753 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 7.5974 - £ 7.7533 Request the lead time here
52.0 mm
21.00 N
M10
17.0 mm
Locking
18.0 mm
5.00 N
£ 13.0755 - £ 13.0755 795 In stock
M12 x 1.5
491237 £ 16.477 - £ 16.477 Request the lead time here
M16 x 1.5
£ 11.0559 - £ 11.0559 Request the lead time here
M12 x 1.75
24.0 mm
£ 10.9567 - £ 11.1835 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 5.9532 - £ 5.9532 Request the lead time here
32.5 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
£ 7.4556 - £ 7.5974 Request the lead time here
46.0 mm
24.00 N
M10 x 1
13.5 mm
Locking
18.0 mm
5.00 N
£ 8.3486 - £ 8.5187 Request the lead time here
55.0 mm
21.00 N
M12 x 1.5
16.5 mm
Locking
21.0 mm
5.00 N
£ 15.2873 - £ 15.2873 Request the lead time here
M16 x 1.5
£ 12.1626 - £ 12.1626 Request the lead time here
M10 x 1
£ 11.7363 - £ 11.7363 Request the lead time here
M12 x 1.75
24.0 mm
£ 6.0524 - £ 6.1799 Request the lead time here
34.0 mm
M10 x 1
6.0 mm
25.0 mm
£ 5.3153 - £ 5.4287 Request the lead time here
27.5 mm
M8
5.0 mm
21.0 mm
£ 6.0949 - £ 6.2225 Request the lead time here
34.0 mm
M10
6.0 mm
25.0 mm
1220759 £ 6.6836 - £ 6.6836 Request the lead time here
40.5 mm
M12
7.0 mm
28.0 mm
£ 8.3295 - £ 8.5012 Request the lead time here
47.5 mm
M16
10.0 mm
33.0 mm
£ 5.5244 - £ 5.5244 Request the lead time here
32.5 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
£ 6.1843 - £ 6.3144 Request the lead time here
46.0 mm
24.00 N
M10 x 1
13.5 mm
Locking
18.0 mm
5.00 N
£ 6.6693 - £ 6.8124 Request the lead time here
55.0 mm
21.00 N
M12 x 1.5
16.5 mm
Locking
21.0 mm
5.00 N
  • of 6
Indexing Plunger 33.0 mm Black

1220791

Price Range
£ 11.6753 - £ 11.6753

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 18.0 mm M10 PA Black

1220838

Price Range
£ 7.7533 - £ 7.5974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    17.0 mm
  • Final End Force
    21.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    52.0 mm
Indexing Plunger M12 x 1.5 Black

491232

Price Range
£ 13.0755 - £ 13.0755

Stock Levels
795 In stock
Attributes
  • Thread Size
    M12 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7318190090
  • Body Thread Size
    M12 x 1.5
Indexing Plunger M16 x 1.5 Black

491237

Price Range
£ 16.477 - £ 16.477

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M16 x 1.5
Indexing Plunger 24.0 mm M12 x 1.75

497512

Price Range
£ 11.0559 - £ 11.0559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Head Diameter
    24.0 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Die Cast Zinc
  • Commodity Code
    7318155290
Indexing Plunger 33.0 mm Black

1220790

Price Range
£ 11.1835 - £ 10.9567

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Commodity Code
    7318190090
Indexing Plunger 12.0 mm M6 PA Black

1220831

Price Range
£ 5.9532 - £ 5.9532

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 18.0 mm M10 x 1.0 PA Black

1220835

Price Range
£ 7.5974 - £ 7.4556

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    46.0 mm
Indexing Plunger 21.0 mm M12 x 1.5 PA Black

1220839

Price Range
£ 8.5187 - £ 8.3486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    16.5 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    55.0 mm
Indexing Plunger M16 x 1.5 Black

491233

Price Range
£ 15.2873 - £ 15.2873

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Finish
    Matt
  • Full Material
    Burnished Steel
  • Commodity Code
    7326909890
  • Body Thread Size
    M16 x 1.5
Indexing Plunger M10 x 1.0 Black

491235

Price Range
£ 12.1626 - £ 12.1626

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Finish
    Matt
  • Full Material
    Polyamide
  • Commodity Code
    7326909890
  • Body Thread Size
    M10 x 1
Indexing Plunger 24.0 mm M12 x 1.75

497513

Price Range
£ 11.7363 - £ 11.7363

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Head Diameter
    24.0 mm
  • Body Material
    Zinc Plated Steel
  • Full Material
    Steel
  • Commodity Code
    7318155290
Indexing Plunger 25.0 mm Black

1220749

Price Range
£ 6.1799 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 21.0 mm Black

1220743

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    5.0 mm
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
  • Overall Length
    27.5 mm
  • Full Material
    Polyamide
Indexing Plunger 25.0 mm Black

1220751

Price Range
£ 6.2225 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    6.0 mm
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
  • Overall Length
    34.0 mm
  • Full Material
    Polyamide
Indexing Plunger 28.0 mm Black

1220759

Price Range
£ 6.6836 - £ 6.6836

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    7.0 mm
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
  • Overall Length
    40.5 mm
  • Full Material
    Polyamide
Indexing Plunger 33.0 mm Black

1220767

Price Range
£ 8.5012 - £ 8.3295

Stock Levels
Request the lead time here
Attributes
  • Bolt Length
    10.0 mm
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
  • Overall Length
    47.5 mm
  • Full Material
    Polyamide
Indexing Plunger 12.0 mm M6 PA Black

1220809

Price Range
£ 5.5244 - £ 5.5244

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    32.5 mm
Indexing Plunger 18.0 mm M10 PA Black

1220813

Price Range
£ 6.3144 - £ 6.1843

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    18.0 mm
  • Overall Length
    46.0 mm
Indexing Plunger 21.0 mm M12 PA Black

1220817

Price Range
£ 6.8124 - £ 6.6693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    16.5 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    55.0 mm